Page 1144 - MISUMI SINGAPORE Economy Series
P. 1144

One-Touch Fittings Stainless Steel, Union Push To Connect


           New                                   Representative model: E-PACK-MSSPU6-6 (10pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  79%              Shipping
                                                       64.70               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                              Material
                Type                      Surface
                           Body    Seal   Treatment
           E-PACK-MSFPU   SUS304   FKM70    -
           E-PACK-MSSPU   SUS316




                                S1  2D1                               3D2  S2
   16                                                                                                                                                                                                     16

     Fittings / Tubes                         M2    L1      M1                                                                                                                                             Fittings / Tubes





                1Type   Part Number             3Applicable Tube O.D.    M1  M2  L1  S1     S2
                                                       D2
                            2Applicable Tube O.D. D1
                                    4                  4          14.2  14.2   29.5  10.5  10.5
    Plastic   Fittings              6                  4          14.2  15.2   30.3  12.5  10.5                                                                                                           Fittings  Plastic

                                                                        16.8
   P.1087                                              6 4        15.2  15.2   30.9  12.5  12.5                                                                                                           P.1087
                                                                  14.2
                                                                                     14.5
                                                                                           10.5
                                                                               32.5
    Brass Fittings /   Plugs  E-PACK-MSFPU   8         6 8        15.2  16.8   34.2  14.5  12.5                                                                                                           Plugs  Brass Fittings /
                                                                        16.8
                                                                                           14.5
                                                                               35
                                                                  16.8
                                                                                     14.5
               (SUS304)

   P.1116  E-PACK-MSSPU             10                 6 8        15.2  18.5   35    17.5  12.5                                                                                                           P.1116
                                                                        18.5
                                                                  16.8
                                                                                     17.5
                                                                                           14.5
                                                                               37
               (SUS316)
    Stainless Steel   Fittings / Plugs  (2~10 pcs included)  10   18.5  18.5   38.7  17.5  17.5                                                                                                           Fittings / Plugs  Stainless Steel
                                                       8
                                                                         21
                                                                                           14.5
                                                                                     20.5
                                                                  16.8
                                                                               39.3
   P.1133                           12                 10         18.5   21    41.9  20.5  17.5                                                                                                           P.1133
                                                                                     20.5
                                                       12
                                                                               43.6
                                                                                           20.5
                                                                   21
                                                                         21
    Speed Controllers /   Hand Valves / Tubes  16      12         23.4  23.4   46.2  24    20.5                                                                                                           Hand Valves / Tubes  Speed Controllers /
                                                                   21
                                                       16
                                                                               49.6
                                                                                            24
                                                                        23.4
                                                                                     24
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                     P.1150
                   Part Number (1Type · 2D1) -
                                          3D2
          Example
                                           6
                      E-PACK-MSSPU6
                                       -
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                     Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                                                                      Economy series
   P.1161           Type  E-PACK-MSFPU      Keyword  union straight                 MISUMI                                                                                                                P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1139                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1139   1140   1141   1142   1143   1144   1145   1146   1147   1148   1149