Page 1139 - MISUMI SINGAPORE Economy Series
P. 1139

One-Touch Fittings Stainless Steel, Elbow Male Connector, Hex Flat


           New                                   Representative model: E-PACK-MSSPL6-1 (10pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       80.30               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                              Material
                Type                      Surface
                           Body    Seal   Treatment
            E-PACK-MSFPL  SUS304   FKM70    -
            E-PACK-MSSPL  SUS316                         L1
                                                        M


                                                 2D
                                              S
 16                                                                H                               16
                                                                           L2
 Fittings / Tubes                                      L3      A                                    Fittings / Tubes
                                                                   3R



                      Part Number          3Connecting Thread Nominal   Thread Size
               1Type     2Applicable Tube O.D. D  R            R     M   L1  L2  L3  H   A   S
                                                               M5
                                                                                 4
 Plastic   Fittings              4                M5          R1/8   14.2 18.4 20.1  7.5  12  13.3  10  Fittings  Plastic
                                                                                             10
                                                                     14.2 18.4 18.1
                                                                                        13.3
                                                  1
                                                                                     12
                                                                                             10
                                                                                        15.5
                                                                                 9.5
                                                                     14.2 18.4 19.8
                                                              R1/4
                                                                                     14
                                                  2
                                                  M5           M5    15.2  19  21.1  4  12  13.3  12
 P.1087                          6                1 2         R1/8   15.2  19  19.1  7.5  12  13.3  12  P.1087
 Brass Fittings /   Plugs  E-PACK-MSFPL           3 1 2       R3/8   15.2  19  21.8 10.5  17  18.8  12  Plugs  Brass Fittings /
                                                              R1/4
                                                                                        15.5
                                                                     15.2
                                                                         19
                                                                                 9.5
                                                                                             12
                                                                                     14
                                                                            20.8
                                                                     16.8 20.4 20.1
                                                                                 7.5
                                                                                             14
                                                              R1/8
                                                                                     12
                                                                                        13.3
                                                                                 9.5
                                                                     16.8 20.4 21.8
                                                                                     14
                                                                                        15.5
              (SUS304)
                                                              R1/4
                                                                                             14

 P.1116   E-PACK-MSSPL           8                3 4         R3/8   16.8 20.4 22.8 10.5  17  18.8  14  P.1116
                                                                                             14
                                                              R1/2
                                                                     16.8 20.4 25.7 12.5
                                                                                     21
                                                                                        23.3
 Stainless Steel   Fittings / Plugs  (2~10 pcs included)  10  1 2 3  R1/8  18.5 24.1 21.9  7.5  12  13.3  17  Fittings / Plugs  Stainless Steel
              (SUS316)
                                                                     18.5 24.1 23.5
                                                                                             17
                                                                                        15.5
                                                                                 9.5
                                                              R1/4
                                                                                     14
                                                                     18.5 24.1 24.4 10.5
                                                              R3/8
                                                                                     17
                                                                                             17
                                                                                        18.8
 P.1133                          12               4 2 3       R1/2   18.5 24.1 27.2 12.5  21  23.3  17  P.1133
                                                                                             20
                                                                        27.8 24.9
                                                              R1/4
                                                                                     14
                                                                     21
                                                                                        15.5
                                                                                 9.5
                                                                                     17
                                                                                             20
                                                                     21
                                                                        27.8 25.9 10.5
                                                              R3/8
                                                                                        18.8
 Speed Controllers /   Hand Valves / Tubes  16    4 3 4       R1/2   23.4 31.1 27.8 10.5  21  23.3  20  Hand Valves / Tubes  Speed Controllers /
                                                                        27.8 28.8 12.5
                                                                     21
                                                              R3/8
                                                                                             24
                                                                                        18.8
                                                                                     17
                                                              R1/2
                                                                     23.4 31.1 30.7 12.5
                                                                                        23.3
                                                                                     21
                                                                                             24
 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                                          3R
                   Part Number (1Type · 2D)
                                       -
          Example
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  E-PACK-MSSPL6  -  1  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                         Search on MISUMI official website
                                             By
                     By
 P.1161    on website  Type  E-PACK-MSFPL   Keyword  fitting elbow                  MISUMI         P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1134
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1134   1135   1136   1137   1138   1139   1140   1141   1142   1143   1144