Page 1141 - MISUMI SINGAPORE Economy Series
P. 1141

One-Touch Fittings Stainless Steel, Straight Female Connector, Hex Flat


           New                                   Representative model: E-PACK-MSSPCF6-1 (10pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  71%              Shipping
                                                       62.60               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                              Material
                Type                      Surface           L1
                           Body    Seal   Treatment
           E-PACK-MSFPCF  SUS304   FKM70    -            M
           E-PACK-MSSPCF  SUS316                                    L2



                                               2D
                                            S                                A
 16                                                                                                16

 Fittings / Tubes      Part Number           3Connecting Thread Nominal   Thread Size    M  L1  L2  H  A  S  Fittings / Tubes
                                                                H
                                                                          3R

                                                                      R
                           2Applicable Tube O.D. D
                                                       R
                1Type
                                                      M5              M5   14.2 21.4  5  10 11.1 10.5
                                   4                   1              G1/8  14.2 23  8  12 13.3 10.5
 Plastic   Fittings                                   M5              G1/4  14.2 25.4 10  17 18.8 10.5  Fittings  Plastic
                                                       2
                                                                                   5
                                                                                      12 13.3 12.5
                                                                      M5
                                                                           15.2 21.4
                                   6                   1              G1/8  15.2 25.2  8  12 13.3 12.5
 P.1087                                                2 3            G1/4  15.2 26.9 10  17 18.8 12.5  P.1087
 Brass Fittings /   Plugs  E-PACK-MSFPCF   8           1 2            G1/8  16.8 27.4  8  14 15.5 14.5  Plugs  Brass Fittings /
                                                                           15.2 29.2 11
                                                                      G1/8
                                                                                      19 21.1 12.5
               (SUS304)
                                                                      G1/4
                                                                           16.8 28.6 10
                                                                                      17 18.8 14.5

 P.1116    E-PACK-MSSPCF                               3 4            G3/8  16.8 30.3 11  19 21.1 14.5  P.1116
                                                                                      24 26.6 14.5
                                                                           16.8 32.7 13
                                                                      G1/2
               (SUS316)                                1              G1/8  18.5 28  8  17 18.8 17.5
 Stainless Steel   Fittings / Plugs  10                2 3            G1/2  18.5 30  10  17 18.8 17.5  Fittings / Plugs  Stainless Steel
           (5~10 pcs included)
                                                                      G3/8
                                                                                      19 21.1 17.5
                                                                           18.5 31.6 11
 P.1133                                                4 1 2          G1/2  18.5 33  13  24 26.6 17.5  P.1133
                                                                                      21 23.3 20
                                                                                   8
                                                                               30
                                                                            21
                                                                      G1/8
 Speed Controllers /   Hand Valves / Tubes  12         3 4            G3/8  21 33.8 11  21 23.3 20.5  Hand Valves / Tubes  Speed Controllers /
                                                                            21
                                                                               33
                                                                                      21 23.3 20.5
                                                                                   10
                                                                      G1/2
                                                                            21 39.3 13
                                                                      G1/2
                                                                                      24 26.6 20.5
 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                   Part Number (1Type · 2D)
                                       -
                                          3R
          Example
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    1  By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                      E-PACK-MSSPCF6
                                       -
           on website
 P.1161             Type  E-PACK-MSFPCF     Keyword  fitting straight               MISUMI         P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1136
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1136   1137   1138   1139   1140   1141   1142   1143   1144   1145   1146