Page 1142 - MISUMI SINGAPORE Economy Series
P. 1142

One-Touch Fittings Stainless Steel, Bulk Head Union


           New                                   Representative model: E-PACK-MSSPM6 (5pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  72%              Shipping
                                                       52.50               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                              Material
                Type                      Surface
                           Body    Seal   Treatment
           E-PACK-MSFPM   SUS304   FKM70    -
           E-PACK-MSSPM   SUS316
                                                       H       T



   16                                2-S  2-2D                                                                                                                                                            16

     Fittings / Tubes                           M      L 1    M                                                                                                                                            Fittings / Tubes






                        Part Number                 M        L1        T         H        S
    Plastic   Fittings  1Type  2Applicable Tube O.D. D  14.2  30     M12×1      14        10.5                                                                                                            Fittings  Plastic
                                     4
   P.1087                            6             15.2      31      M14×1      17        12.5                                                                                                            P.1087
    Brass Fittings /   Plugs  E-PACK-MSFPM   8     16.8      34.9    M16×1      19        14.5                                                                                                            Plugs  Brass Fittings /


                (SUS304)

   P.1116  E-PACK-MSSPM             10             18.5      38.3    M19×1      21        17.5                                                                                                            P.1116
    Stainless Steel   Fittings / Plugs  (2~5 pcs included)  12  21  43.6  M22×1  26       20.5                                                                                                            Fittings / Plugs  Stainless Steel
                (SUS316)



   P.1133                           16             23.4      48.5    M26×1      29        24                                                                                                              P.1133
    Speed Controllers /   Hand Valves / Tubes  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.                                                 Hand Valves / Tubes  Speed Controllers /




   P.1150  Example  Part Number (1Type · 2D)                                                                                                                                                              P.1150
                      E-PACK-MSSPM6
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand              Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                                             By
           on website
                     By
                                                                                    MISUMI
                          E-PACK-MSFPM
                                                  fitting bulkhead
                                                                                      Economy series
   P.1161                                                                                                                                                                                                 P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1137                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1137   1138   1139   1140   1141   1142   1143   1144   1145   1146   1147