Page 1145 - MISUMI SINGAPORE Economy Series
P. 1145

One-Touch Fittings Stainless Steel, Union T Push To Connect


           New                                   Representative model: E-PACK-MSSPE6-6 (5pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  78%              Shipping
                                                       67.90               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                              Material
                Type                      Surface
                           Body    Seal   Treatment
            E-PACK-MSFPE  SUS304
           E-PACK-MSSPE   SUS316   FKM70    -         S2
                                                     3D2


                                                  M1
                                           L2
 16                                                              L3                                16
                                     2-S1  2-2D1                   Mounting Hole Size
 Fittings / Tubes                            Mounting Hole  L1 M2       4                           Fittings / Tubes
                                                                            3
                                                   H



                1Type   Part Number             3Applicable Tube O.D.    M1  M2  S1  S2  L1  L2  L3
                                                       D2
                            2Applicable Tube O.D. D1
                                    4                  4         14.2  14.2  10  10  17.2  17.2  24.2
 Plastic   Fittings                 6                  4         14.2  15.2  12  10  17.2  18.2  26.2  Fittings  Plastic
                                                                               12
                                                                          12
                                                                                   26.3
 P.1087                                                6 4       15.2  15.2  14.5  10.5  18.3  18.3  26.3  P.1087
                                                                                            32.4
                                                                     16.8
                                                                                       25.2
                                                                 14.2
 Brass Fittings /   Plugs  E-PACK-MSFPE   8            6 8       15.2  16.8  14  12  20.6  19.4  28.1  Plugs  Brass Fittings /
                                                                                    20
                                                                                            29.6
                                                                          14
                                                                     16.8
                                                                 16.8
                                                                               14
                                                                                       20.6
                (SUS304)
                                                                                        28

 P.1116     E-PACK-MSSPE            10                 6 8       15.2  18.5  17.5  12.5  29.6  22.3  36.6  P.1116
                                                                          17
                                                                               14
                                                                 16.8
                                                                                   22.6
                                                                                             32
                                                                     18.5
                (SUS316)
 Stainless Steel   Fittings / Plugs  (2~5 pcs included)  10      18.5  18.5  20.5  14.5  33.5  24  34.5  Fittings / Plugs  Stainless Steel
                                                                          17
                                                                               17
                                                                                    24
                                                       8
                                                                                        33
                                                                      21
                                                                 16.8
                                                                                            43.2
 P.1133                             12                 10        18.5  21  20  17  26.1  25.6  36.6  P.1133
                                                                                       27.7
                                                                               20
                                                                                   27.7
                                                                                            39.7
                                                                          20
                                                       12
                                                                 21
                                                                      21
 Speed Controllers /   Hand Valves / Tubes  16         12        23.4  23.4  24  20  29.1  29.3  42.6  Hand Valves / Tubes  Speed Controllers /
                                                                 21
                                                                                       31.1
                                                       16
                                                                                   31.1
                                                                     23.4
                                                                          24
                                                                               24
                                                                                            45.1
 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.1150
                   Part Number (1Type · 2D1) -
          Example
                                          3D2
                                       -
                                           6
                      E-PACK-MSSPE6
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                                                                      Economy series
 P.1161             Type  E-PACK-MSFPE      Keyword  union t                        MISUMI         P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1140
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1140   1141   1142   1143   1144   1145   1146   1147   1148   1149   1150