Page 1148 - MISUMI SINGAPORE Economy Series
P. 1148

Compression Fitting Stainless Steel, Elbow Male Connector


           New                                   Representative model: E-PACK-MSSNPL6-1 (10pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  76%              Shipping
                                                       56.10               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                              Material
                Type                      Surface
                           Body    Seal   Treatment                 L1
           E-PACK-MSFNPL  SUS304   FKM70    -            H1
           E-PACK-MSSNPL  SUS316

                                                       A1  2D  d

                                                               M
   16                                                                                L2                                                                                                                   16

                                                                                   L3
     Fittings / Tubes                                                3R                                                                                                                                    Fittings / Tubes




                                                              R
                                                                    Tube I.D. d
                                               Nominal R
                         2Applicable Tube O.D. D
               1Type  Part Number          3Connecting Thread   Thread Size   Applicable   L1  L2  L3 H1  A1  M
                                                  M5          M5      2.5    14  14  4  8  9  4
                                 4
    Plastic   Fittings                            M5         R1/8           20.9 14.7  4  12 13.3  4 6                                                                                                    Fittings  Plastic
                                                                                          9
                                                  1
                                                                                       8
                                                                             19
                                                                                16.7 7.5
                                                              M5
                                 6                1          R1/8      4    20.9 17.5 7.5 12 13.3  6
   P.1087                                         2 3        R1/4           22.3 19.5 9.5 12 13.3  6 6                                                                                                    P.1087
                                                             R3/8
                                                                            20.9 24.9 10.5 12 13.3
    Brass Fittings /   Plugs  E-PACK-MSFNPL   8   1 2 3      R1/8      6    22.2 17.8 7.5 14 15.5 6.5                                                                                                     Plugs  Brass Fittings /
                                                             R1/4
                                                                            22.2 19.2 9.5 14 15.5 6.5
                                                             R3/8
                                                                            24.9 22.8 10.5 14 15.5 6.5
               (SUS304)

                                                                                    7.5 17 18.8 7.5
                                                                            24.9
                                                             R1/8
                                                                                19
   P.1116  E-PACK-MSSNPL                          4 1 2      R1/2           22.2  27  12.5 14 15.5 6.5                                                                                                    P.1116
                                                                            24.9
                                                                                    9.5 17 18.8 7.5
                                                                                21
                                                             R1/4
               (SUS316)
    Stainless Steel   Fittings / Plugs  (5~10 pcs included)  10  3 4 1  R3/8  8  24.9  22  10.5 17 18.8 7.5                                                                                               Fittings / Plugs  Stainless Steel
                                                                            24.9 29.7 12.5 17 18.8 7.5
                                                             R1/2
                                                                            29.6 20.8 7.5 19 21.1 10
                                                             R1/8
   P.1133                        12               2 3 4      R1/4      10   29.6 22.8 9.5 19 21.1 10                                                                                                      P.1133
                                                             R3/8
                                                                            29.6 23.8 10.5 19 21.1 10
    Speed Controllers /   Hand Valves / Tubes  16  3 4       R3/8      13   33.5  26  10.5 22 24.4 12                                                                                                     Hand Valves / Tubes  Speed Controllers /
                                                             R1/2
                                                                                26.5 12.5 19 21.1 10
                                                                             31
                                                             R1/2
                                                                            33.5
                                                                                28
                                                                                   12.5 22 24.4 12
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                     P.1150
                                       -
                                          3R
                   Part Number (1Type · 2D)
          Example
                                       -
                                           1
                      E-PACK-MSSNPL6
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand                     Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                                                                      Economy series
   P.1161           Type  E-PACK-MSFNPL     Keyword  compression fitting            MISUMI                                                                                                                P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1143                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1143   1144   1145   1146   1147   1148   1149   1150   1151   1152   1153