Page 1149 - MISUMI SINGAPORE Economy Series
P. 1149

Compression Fitting Stainless Steel, Bulk Head


           New                                   Representative model: E-PACK-MSSNPM6 (10pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  69%              Shipping
                                                       94.70               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                              Material
                Type                      Surface
                           Body    Seal   Treatment
           E-PACK-MSFNPM  SUS304
           E-PACK-MSSNPM  SUS316   FKM70    -
                                                   L1
                                                    H2
                                            H1
 16                                                                                                16
                                  2-2D  2-d                          2-A  S
 Fittings / Tubes                       2-M         t    M1                                         Fittings / Tubes





                                                  d
                          2Applicable Tube O.D. D
               1Type  Part Number          Applicable Tube I.D.    L1  H1  A  M  H2  S  t  M1
 Plastic   Fittings               4              2.5       32  8    9    4   14  13   6   M12×1    Fittings  Plastic


 P.1087                           6               4        36  12  13.3  6   17  15   7   M14×1    P.1087
 Brass Fittings /   Plugs  E-PACK-MSFNPM   8      6        41  14  15.5  6.5  19  17  8   M16×1    Plugs  Brass Fittings /

               (SUS304)

 P.1116   E-PACK-MSSNPM          10               8        45  17  18.8  7.5  21  20  9   M19×1    P.1116
               (SUS316)
 Stainless Steel   Fittings / Plugs  (5~10 pcs included)                                           Fittings / Plugs  Stainless Steel



 P.1133                          12              10        48  19  21.1  10  26  23   10  M22×1    P.1133
 Speed Controllers /   Hand Valves / Tubes  16   13        52  22  24.4  12  29  27   10  M26×1    Hand Valves / Tubes  Speed Controllers /




 P.1150   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.  P.1150
                   Part Number (1Type · 2D)
          Example
                      E-PACK-MSSNPM6
 Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Fittings / Brass Hose Fittings  Stainless Steel Screw-In
           on website
                                                                                      Economy series
 P.1161             Type  E-PACK-MSFNPM     Keyword  compression fitting            MISUMI         P.1161
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  1144
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1144   1145   1146   1147   1148   1149   1150   1151   1152   1153   1154