Page 1140 - MISUMI SINGAPORE Economy Series
P. 1140

One-Touch Fittings Stainless Steel, Straight Round Male Connector


           New                                   Representative model: E-PACK-MSSPOC6-1 (10pcs/pack)
          Products
                                                  Save Up to
                                                  vs Standard Type  73%              Shipping
                                                       61.90               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                              Material
                Type                      Surface
                           Body    Seal   Treatment
           E-PACK-MSFPOC  SUS304   FKM70    -             L2
           E-PACK-MSSPOC  SUS316                              3R(PT)


                                           2D
                                        S
   16                                                                                                                                                                                                     16
                                                   M
     Fittings / Tubes  Part Number            3Connecting Thread Nominal   Thread Size    M  L1  L2  H  S                                                                                                  Fittings / Tubes
                                                     L1

                            2Applicable Tube O.D. D
                                                       R
                                                                       R
                1Type
                                                       M5             M5    14.2 20.2  4  2  10.5
                                    4                   1             R1/8  14.2 19.9  7.5  3  10.5
                                                        2
    Plastic   Fittings                                 M5             R1/4  14.2  19  9.5  3 2 4  10.5                                                                                                    Fittings  Plastic
                                                                            15.2 21.5
                                                                                     4
                                                                      M5
                                                                                            12.5
                                                                      R1/8
                                                                                            12.5
                                                                            15.2 20.7
                                                        1
                                                                                     7.5
                                    6                   2             R1/4  15.2 19.8  9.5  4  12.5
   P.1087                                               3 4           R3/8  15.2 20.8 10.5  4 4  12.5                                                                                                     P.1087
    Brass Fittings /   Plugs  E-PACK-MSFPOC   8         1 2 3         R1/8  16.8 26.3  7.5  4 6 6  14.5                                                                                                   Plugs  Brass Fittings /
                                                                      R1/2
                                                                            15.2 22.9 12.5
                                                                                            12.5
                                                                            16.8 24.8
                                                                                     9.5
                (SUS304)
                                                                      R1/4
                                                                                            14.5
                                                                      R3/8
                                                                            16.8 22.1 10.5
                                                                                            14.5

   P.1116  E-PACK-MSSPOC                                4             R1/2  16.8 23.8 12.5  6  14.5                                                                                                       P.1116
                (SUS316)                                1 2           R1/8  18.5 27.6  7.5  4 6  17.5
    Stainless Steel   Fittings / Plugs  10              3 4           R3/8  18.5  27  10.5  8 8  17.5                                                                                                     Fittings / Plugs  Stainless Steel
                                                                      R1/4
                                                                                            17.5
                                                                            18.5 29.5
                                                                                     9.5
           (2~10 pcs included)
                                                                            18.5 24.6 12.5
                                                                      R1/2
                                                                                            17.5
                                                                                 32
   P.1133                          12                   1 2 3         R1/8   21  28.9  7.5  4 6 8  20.5                                                                                                   P.1133
                                                                             21
                                                                                     9.5
                                                                                            20.5
                                                                      R1/4
                                                                                            20.5
                                                                             21
                                                                                31.1 10.5
                                                                      R3/8
    Speed Controllers /   Hand Valves / Tubes  16       4 3 4         R1/2  23.4 35.4 10.5  10  24                                                                                                        Hand Valves / Tubes  Speed Controllers /
                                                                                34.4 12.5
                                                                             21
                                                                                             24
                                                                                         12
                                                                      R3/8
                                                                                             24
                                                                                         12
                                                                            23.4 32.4 12.5
                                                                      R1/2
   P.1150  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                     P.1150
                                          3R
                   Part Number (1Type · 2D)
                                       -
          Example
    Stainless Steel Screw-In   Fittings / Brass Hose Fittings  How to search  E-PACK-MSSPOC6  -  1  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                            Fittings / Brass Hose Fittings  Stainless Steel Screw-In
                         Search on MISUMI official website
                                             By
                     By
   P.1161  on website  Type  E-PACK-MSFPOC  Keyword  fitting straight               MISUMI                                                                                                                P.1161
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
   1135                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   1135   1136   1137   1138   1139   1140   1141   1142   1143   1144   1145