Page 642 - MISUMI SINGAPORE Economy Series
P. 642

Sprockets Nominal No.16B


                                                 Representative model: C-SPB16B12-S-16


                                                                                     Shipping
                                                       16.15               SGD 14 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         2~9             10~
                         Link Pitch 25.4              Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                      Shaft Hole    Shaft Hole
                                                                      Specifications  S  Specifications  N
                                                                      (Through Hole)  (New JIS key+Threaded Hole)
                                               b2
                                                          16.2
                                                               L                          2-M
          QShaft Hole Machining Size Table             t2                                   120°
          Shaft Hole Diameter  Keyway  Fixing Screw
                D     b2×t2  M       DO  DP                       H
              25·30   8×3.3   8
              35·38   10×3.3  8
               40     12×3.3  8                                          6DH8        6DH7
             45·48·50  14×3.8  10
                                             6DH7            L
          Do not use in combination with 16A chain.
          E  Process issue: There is no guarantee that the   H
           tooth tip of multiple products is consistent with
           each other
          EOffset between tooth top and keyway ±0.5mm           Material:    S45C Equivalent (Teeth Tip: Induction hardening)
          *For keyway size, refer to GB/T 1095                  Attachments: Set Screw (Only Shaft Hole Specifications N)
                   Part Number           5          6Shaft Hole Diameter (D)
                                        Hole
           1Type  2Nominal  3Hub  4Number of    Specifications  S Specifications   N Specifications (H7)  Dp  DO  H  L  L
                               Teeth (T)
                   Model
                                                  (H8)
                         Type
                                11                      25 30               90.14 101.7 61
                                12                      25 30  35 38        98.14 109.7 69
                                13                16          35 38   45 48  106.12 117.7 78  40  12
                                14                                        50 114.15 125.7 84
                                15                                40  45    122.17 133.7 92
          C-SPB     16    B     16       S              25            45    130.2 141.8
                                         N
    6                           18                            35            146.28 157.8  100 45  14
                                19                20          35  38  40  45 48  154.33 165.9
     Sprockets / Chains  Please order after selecting part number and parameters according to the selection steps 1 to 6.  110 50  16
                                22
                                                                            178.48 190.1
                                                                      45 48
                                24
                                                              35
                                                                          50 194.59 206.2
                                                                            202.66 214.2
                                25
                                                          30
                                                                        48
                                                                  40 42
          Ordering
                   Part Number (1Type · 2Nominal Model · 3Hub Type · 4Number of Teeth) - 5Hole Specifications - 6Shaft Hole Diameter
          Example
                                    C-SPB16B12                  -      S        -      16
    Sprockets /   Chains  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website
                                             By
                     By
                                                                                    MISUMI
                          C-SPB
                                                  sprocket 16b
   P.621                                                                              Economy series
    Chains With   Attachments
   P.641
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    637                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   637   638   639   640   641   642   643   644   645   646   647