Page 641 - MISUMI SINGAPORE Economy Series
P. 641

Chains Nominal No.10B/Joint Link


                                                 Representative model: C-CHE10B-96
                                                  Save Up to
                                                  vs Standard Type  57%              Shipping
                                                       15.28               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                         Link Pitch 15.875
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                                                     15.875  15.875

                                    14.6                          (The figure shows 4 links)




                                                                    10.9
                                   min  (9.65)                      9.6  20.5
                                    1.65
                                                 φ 10.16  φ5.08    Joint link  *
 Material:    S45C Equivalent (Teeth Tip: Induction hardening)     (snap type)
 Attachments: Set Screw (Only Shaft Hole Specifications N)
          *Joint links are provided and needed to be installed by yourself.
          *Joints can also be purchased separately. Search “Joint Link” on the official website.
          *The joint link snap type and cotter pin type are shipped randomly. Please be careful  Material: Steel
          QSprocket and Chain Selection
          This series is ISO Standard 10B roller chain, which can be used in combination with our 10B series sprocket.
          Do not use in combination with Japanese standard type or American standard type sprocket, which may cause the chain
          sprocket mechanism to fail to function properly!
          Please choose joint links nominal No. 10B.
                                           2Number of links              Allowable Maximum Tension
                1Type
                                 Specified Type         Fixed Type                 (kN)



                                                         96 links                                   6
                                    4~9998
              C-CHE10B          (2-link increments)  (circumference length        4.5
                                                        1,524mm)


                  Please order after selecting part number and parameters according to the selection steps 1 to 2.  Sprockets / Chains
          Ordering
          Example  Part Number (1Type)  -  2Number of links
                       C-CHE10B     -      96
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                                    Chains  Sprockets /
                    Type  C-CHE10B          Keyword  chain 10b                      MISUMI
                                                                                      Economy series
                                                                                                   P.621





                                                                                                   Attachments
                                                                                                   P.641
                                                                                                     Chains With
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  636
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   636   637   638   639   640   641   642   643   644   645   646