Page 638 - MISUMI SINGAPORE Economy Series
P. 638

Sprockets Nominal No.08B


                                                 Representative model: C-SPB08B10-S-10


                                                                                     Shipping
                                                       14.05               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                         Link Pitch 12.7              Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                      Shaft Hole   Shaft Hole
                                                                     Specifications  S  Specifications  N
          QShaft Hole Machining Size Table    b2         7.2         (Through Hole)  (New JIS key+Threaded Hole)
          Shaft Hole Diameter  Keyway  Fixing Screw          L
                D     b2×t2  M                      t2                               2-M 2-M
               10     3×1.4   3                                                        120°  120°
               12     4×1.8   3
              14~17   5×2.3   4       Do  Dp                   H
              18~22   6×2.8   5
              24~30   8×3.3   6                                                  6DH76DH7
              35·38   10×3.3  8                                         6DH86DH8
                                             6DH7
          Do not use in combination with 08A chain.         L
          E Process issue: There is no guarantee that the   H
           tooth tip of multiple products is consistent with
           each other
          E Offset between tooth top and keyway ±0.5mm          Material:    S45C Equivalent (Teeth Tip: Induction hardening)
          *For keyway size, refer to GB/T 1095                  Attachments: Set Screw (Only Shaft Hole Specifications N)
                 Part Number        5             6Shaft Hole Diameter (D)
                   2     3    4    Hole  S Specifications                       Dp   DO H L
          1Type Nominal   Hub   Number of    Specs.     N Specifications (H7)                 L
                 Model  Type Teeth (T)     (H8)
                                                 12 14                                  26
                              10                                                41.1 45.9  25 8
                                                      15 16                             31
                                                 12   15                                33
                              12                                               49.07 53.9
                                                                  24                    42
                                            10   12     16 18 19 20                     37
                              13                                               53.06 57.9
                                                                  24                    42
                              14                 12 14 15   19    24           57.07 61.9 41
    6     C-SPB    08    B    15    S            12 14 15 16 18  20  24 25  30  61.09 65.9  45  28 10
                                                                                        52
                                    N
                                                                         30
                                                        16
                                                                                65.1 69.9 50
                              16
     Sprockets / Chains       17            12        15 16  19  20 22  24  25  30  35  38 81.19  74 52
                                                                               69.11
                                                                                     78 56
                                                                               73.14
                              18
                                                                         30
                                                            19 20
                              19
                                                                               77.16
                                                                                     82 60
                                                        16 18
                              20
                                                                    25 28
                                                                                     86 64
                                                                               85.22 90.1 68
                                                                           35
                                                                    25 28
                              21
                                                                               93.27 98.1
                              23
    Sprockets /   Chains  E Please visit MISUMI website for details of the models available for sale.  20  24 25  101.33 106.2  70
                                            14
                              25
                                                                    25 28
                   Part Number (1Type · 2Nominal Model · 3Hub Type · 4Number of Teeth) - 5Hole Specifications - 6Shaft Hole Diameter
   P.621  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 6. -  10
          Example
                                                                       S
                                    C-SPB08B10
                                                                -
    Chains With   Attachments  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website
                                                                                    MISUMI
                                                  sprocket 08b
                          C-SPB
   P.641            Type                    Keyword                                   Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    633                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   633   634   635   636   637   638   639   640   641   642   643