Page 640 - MISUMI SINGAPORE Economy Series
P. 640

Sprockets Nominal No.10B


                                                 Representative model: C-SPB10B10-S-10


                                                                                     Shipping
                                                        9.30               SGD 14 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         2~29            30~
                         Link Pitch 15.875            Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                       Shaft Hole   Shaft Hole
                                                                                           N
                                                                                   Specifications
                                             b2 b2          9.19.1    Specifications  S  (New JIS key+Threaded Hole)
                                                                      (Through Hole)
          QShaft Hole Machining Size Table                      L L                       2-M
          Shaft Hole Diameter  Keyway  Fixing Screw    t2  t2
                D     b2×t2  M                                                              120°
               12     4×1.8   3
              14~17   5×2.3   4     Do  Do  Dp  Dp                H  H
              18~22   6×2.8   5
              24~30   8×3.3   6
             32·35·38  10×3.3  8                                         6DH8             6DH7
               40     12×3.3  10
                                                  6DH76DH7
          Do not use in combination with 10A chain.           L L
          E Process issue: There is no guarantee that the   H H
           tooth tip of multiple products is consistent with
           each other
          E Offset between tooth top and keyway ±0.5mm          Material:    S45C Equivalent (Teeth Tip: Induction hardening)
          *For keyway size, refer to GB/T 1095                  Attachments: Set Screw (Only Shaft Hole Specifications N)
                 Part Number         5            6Shaft Hole Diameter (D)
                   2     3    4      Hole   S Specifications                   Dp   DO  H  L  L
          1Type Nominal   Hub   Number of    Specifications  (H8)  N Specifications (H7)
                 Model  Type Teeth (T)
                              10              10          20                  51.37 58.3 35 25 7
                                                    15  19 20                           42
                              12                                              61.34 68.2
                                                                  28                    51
                                                    15 18     24    30                  47
                              13              12                              66.32 73.2
                                                                      32
                              15                        19 20 22 24  28       76.36 83.2  57
    6     C-SPB    10    B    17     S                            28 30       86.39 93.3 60
                              18     N        14          20 22  25  30 32 35 38  91.42 98.3  70  30 10
     Sprockets / Chains       21              16          20 22 24  25  30 32 35  38 40 116.58 123.5  80
                                                                        35 38 40 96.45 103.3
                                                          20
                              19
                                                                              106.52 113.4 75
                                                            22
                                                                              111.55 118.4
                              22
                              23
                                                                25
                                                                    30
                              24
                                                                              121.62 128.5
                                                                        35
                              25
    Sprockets /   Chains  E Please visit MISUMI website for details of the models available for sale.  20  126.66 133.6
                  Please order after selecting part number and parameters according to the selection steps 1 to 6.
          Ordering
                                    C-SPB10B10
                                                                       S
                                                                                -
                                                                                       10
                                                                -
   P.621  Example  Part Number (1Type · 2Nominal Model · 3Hub Type · 4Number of Teeth) - 5Hole Specifications - 6Shaft Hole Diameter
    Chains With   Attachments  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand
                     By
           on website
                                             By
                                                                                    MISUMI
                                                  sprocket 10b
                          C-SPB
                                                                                      Economy series
   P.641
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    635                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   635   636   637   638   639   640   641   642   643   644   645