Page 644 - MISUMI SINGAPORE Economy Series
P. 644

Sprockets Nominal No.20B


                                                 Representative model: C-SPB20B12-S-20


                                                                                     Shipping
                                                       28.08               SGD 14 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         2~9             10~
                         Link Pitch 31.75             Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                      Shaft Hole    Shaft Hole
                                                                      Specifications  S  Specifications  N
                                               b2        18.5         (Through Hole)  (New JIS key+Threaded Hole)
                                                              L                           2-M
          QShaft Hole Machining Size Table             t2                                   120°
          Shaft Hole Diameter  Keyway  Fixing Screw
                D     b2×t2  M       DO  DP                      H
              25·30   8×3.3   8
               35     10×3.3  8
               40     12×3.3  8
              45·50   14×3.8  10                                         6DH8        6DH7
          Do not use in combination with 20A series chain.  6DH7  L
          E  Process issue: There is no guarantee that the   H
           tooth tip of multiple products is consistent with
           each other
          EOffset between tooth top and keyway ±0.5mm           Material:    S45C Equivalent (Teeth Tip: Induction hardening)
          *For keyway size, refer to GB/T 1095                  Attachments: Set Screw (Only Shaft Hole Specifications N)
                   Part Number            5          6Shaft Hole Diameter (D)
                 2Nominal   3Hub   4Number of     Hole   S Specifications     Dp   DO   H  L  L
          1Type   Model  Type   Teeth (T)  Specifications  (H8)  N Specifications (H7)
                                 10                         25 30            102.74 117  70 40 10
                                 11                         25 30            112.68 127  77
                                 12                            30 35         122.68 137  88
                                 13                  20        30 35 40      132.65 147.5 98  45 13
                                 14                               35 40 45 50 142.68 157.6 108
                                           S
          C-SPB    20      B     15        N                         40 45 50 152.72 167.7 118
    6                            16                                  40 45 50 162.75 177.7
                                 17                                    45 50 172.78 187.8  120 50 15
     Sprockets / Chains  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 6.
                                 18
                                                                       45 50 182.85 197.8
                                                     25
                                                                       45 50 192.91 207.9
                                 19
                                                                       45 50 202.98 217.9
                                 20
          Example
                                                                                -
                                                                -
                                                                       S
                                    C-SPB20B12
                                                                                       20
    Sprockets /   Chains  How to search Part Number (1Type · 2Nominal Model · 3Hub Type · 4Number of Teeth) - 5Hole Specifications - 6Shaft Hole Diameter
                         Search on MISUMI official website
                                                  Step 1   Input Search Keyword
                                                                      Step 2   Select Brand Brand
                                             By
           on website
                     By
                                                                                    MISUMI
   P.621            Type  C-SPB             Keyword  sprocket 20b                     Economy series
    Chains With   Attachments
   P.641
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    639                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   639   640   641   642   643   644   645   646   647   648   649