Page 646 - MISUMI SINGAPORE Economy Series
P. 646

Chains With Attachments, Japanese Standard Type/Joint Link


                                                 Representative model: C-CHET50-96
                                                  Save Up to
                                                  vs Standard Type  61%              Shipping
                                                       33.52               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                        Chain No. 40 / 50 / 60        Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          With Attachments / One Side Type  Joint Link  With Attachments / Both Side Type   Joint Link
          (Every Two Links)                          (Every Two Links)
          C-CHEL                 Type    Nominal Model  C-CHET               Type    Nominal Model
                             E-JNT-L         40                           E-JNT-T         40
                                                                                          50
                                             50
                             (One Side Type)  60                          (Both Side Type)  60
                     d                 N                         d                 N
                                                 Y                                           Y
                                             L1  X                                      L1  X
                                             L2                                         L2  X
                                                                                             Y

                                           t                                           t
                                             C                                           C
                                  Pitch Pitch  Joint Link *                   Pitch Pitch  Joint Link *
           *Joint links are provided and needed to be installed by yourself.
          *Joint links are provided and needed to be installed by yourself.
           *Joints can also be purchased separately. Search “Joint Link” on the official website.
          *Joints can also be purchased separately. Search “Joint Link” on the official website.  Material: Steel
          QNumber of links of 1 chain
           No.   Number of links of 1 chain
           40  120 (circumference length 1,524mm)
           50  96 (circumference length 1,524mm)
           60  80 (circumference length 1520mm)
          Q  Sprocket and Chain Selection
           This series is ISO Standard 08A / 10A / 12A / (ANSI 40/50/60) roller chain, which can be used in combination with our
           40B / 50B / 60B series sprocket.
          QDo not use in combination with 08B / 10B / 12B sprocket, which may cause the chain sprocket mechanism to fail to function properly!
          Q The conveyor belt chain with attachments can only be used for transmission, with an additional height difference of ±0.25mm.
    6      Do not use for precise positioning and heavy load use.
          Q Please choose joint link of corresponding to nominal model.  Pin  Slab  Attachments  Allowable
     Sprockets / Chains  C-CHEL  2Nominal Model  Number of  Pitch  8.3  9.6  1.5  7.9 12.7 17.6 9.5  3.4  Tension kN (kgf)
                                        3
                  Part Number
                                                                                      Maximum
                                                                                d
                                                             t
                                                                        Y
                                                                 C
                                                                     X
                                                                            N
             1Type
                                       links
                                                    L1
                                                        L2
                                       120
                                                                                      2.75(280)
                            40
                                              12.7
          (One Side Type)
          C-CHET
                                                                                      6.28(640)
                                             19.05 12.65 14.35 2.4 11.9 19.05 27.8 15.9 5.5
          (Both Side Type)  50          96   15.875 10.25 11.85  2  10.3 15.9 23.1 12.7 5.5  4.41(450)
                            60
                                        80
    Sprockets /   Chains  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
                                                -
                                                  3Number of links
                   Part Number (1Type · 2Nominal Model)
          Example
                                                -
                             C-CHET50
                                                       96
   P.621  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website
    Chains With   Attachments  Type  C-CHEL  Keyword  chains with attachments         Economy series
                                                                                    MISUMI
   P.641
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    641                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   641   642   643   644   645   646   647   648   649   650   651