Page 647 - MISUMI SINGAPORE Economy Series
P. 647

Chains With Attachments, European Standard Type/Joint Link


                                                 Representative model: C-CHET06B-160
                                                  Save Up to
                                                  vs Standard Type  76%              Shipping
                                                       23.66               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                      Chain No.  06B / 08B / 10B
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          With Attachments / One Side Type   Joint Link  With Attachments / Both Side Type   Joint Link
          (Every Two Links)                          (Every Two Links)
          C-CHEL                 Type    Nominal Model  C-CHET               Type    Nominal Model
                             E-JNT-L        06B                           E-JNT-T        06B
                                                                                         08B
                                            08B
                             (One Side Type)  10B                         (Both Side Type)  10B
                    d                  N                        d                 N
                                                Y                                           Y
                                            L1  X                                       L1  X
                                            L2                                          L2  X
                                                                                            Y
                                          t                                           t
                                            C                                           C
                                  Pitch Pitch  Joint Link *                   Pitch Pitch  Joint Link *
          *Joint links are provided and needed to be installed by yourself.  *Joint links are provided and needed to be installed by yourself.
          *Joint links are provided and needed to be installed by yourself.
          *Joints can also be purchased separately. Search “Joint Link” on the official website.  Material: Steel
          *Joints can also be purchased separately. Search “Joint Link” on the official website. *Joints can also be purchased separately. Search “Joint Link” on the official website.
          QNumber of links of 1 chain
           No.   Number of links of 1 chain
           06B  160 (circumference length 1,524mm)
           08B  120 (circumference length 1,524mm)
           10B  96 (circumference length 1,524mm)
          Q Sprocket and Chain Selection
           This series is ISO Standard 06B / 08B / 10B roller chain, which can be used in combination with our 06B / 08B / 10B series
           sprocket.
          QDo not use in combination with 06A / 08A / 10A sprocket, which may cause the chain sprocket mechanism to fail to function properly!
          Q The conveyor belt chain with attachments can only be used for transmission, with an additional height difference of ±0.25mm.
           Do not use for precise positioning and heavy load use.                                   6
          Q Please choose joint link of corresponding to nominal model.
                                        3
                  Part Number        Number of  Pitch  Pin  Slab   Attachments       Allowable
                                                                                     Maximum
             1Type     2Nominal Model  links        L1  L2  t   C   X   Y   N   d  Tension kN (kgf)
          C-CHEL            06B        160    9.525 6.27 7.23 1.2 6.35 9.5 14.3 7.9  3.4  1.93(196)  Sprockets / Chains
          (One SideType)    08B        120    12.7  8.5  9.9 1.65 8.9 12.7 17.6 9.5  4.3  3.76(382)
          C-CHET
          (Both SideType)   10B         96   15.875 9.6 10.9 1.65 10.3 15.9 23.1 12.7 5.3  4.5(458)
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Nominal Model)  -  3Number of links                       Chains  Sprockets /
                             C-CHET06B          -      160
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.621
           on website  By                    By
                    Type  C-CHEL            Keyword  chains with attachments        MISUMI
                                                                                      Economy series  Attachments  Chains With


                                                                                                   P.641
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  642
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   642   643   644   645   646   647   648   649   650   651   652