Page 634 - MISUMI SINGAPORE Economy Series
P. 634

Sprockets Nominal No.80


                                                 Representative model: C-SPA80B12-S-15


                                                                                     Shipping
                                                       45.57               SGD 14 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         2~9             10~
                          Link Pitch 25.4             Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                       Shaft Hole   Shaft Hole
                                                                       14.6
                                            b2 b2       b2  14.614.6  Specifications S  Specifications  N
                                                                       (Through Hole) (New JIS key+Threaded Hole)
                                                                L L         L
                                                                              2-M2-M      2-M
          QShaft Hole Machining Size Table          t2  t2      t2
          Shaft Hole Diameter  Keyway  Fixing Screw                            120° 120°    120°
                D     b2×t2  M     Do  Do  Dp  Dp  Do  Dp  GD  GD  H  H  GD    H
              25~30   8×3.3   8
              32~38   10×3.3  8
              40·42   12×3.3  8                                           6DH7        6DH7
                                                                            6DH7
              45·50   14×3.8  10                                         6DH8
                                                                 10.410.4 *  10.4 *
                                                                   *
                                             6DH7
          This series is ISO Standard 16A sprocket, which   6DH7  6DH7
          cannot be used in combination with 16B chain.  H H  H  L L      L
          E Process issue: There is no guarantee that the
           tooth tip of multiple products is consistent with
           each other
          E Offset between tooth top and keyway ±0.5mm          Material:    S45C Equivalent (Teeth Tip: Induction hardening)
          *For keyway size, refer to GB/T 1095                  Attachments: Set Screw (Only Shaft Hole Specifications N)
                    Part Number             5          6Shaft Hole Diameter (D)
                 2Nominal   3Hub   4Number of     Hole   S Specifications  N Specifications   Dp  DO H  L  L
          1Type                         Specifications
                  Model   Type  Teeth (T)               (H8)         (H7)
                                  12                    15              40     98.14 110 67
                                  14                    16      25             114.15 127 77
                                  15         S                             50 122.17 135
          C-SPA     80     B                                                               40 12
                                  16         N                  25             130.2 143
                                                        20                              93
                                  17                                       50 138.23 151
    6                             20                                35         162.37 176
          E Please visit MISUMI website for details of the models available for sale.
     Sprockets / Chains  How to search Part Number (1Type · 2Nominal Model · 3Hub Type · 4Number of Teeth) - 5Hole Specifications - 6Shaft Hole Diameter
                  Please order after selecting part number and parameters according to the selection steps 1 to 6.
          Ordering
          Example
                                                                                -
                                                                                       15
                                                                       S
                                                                -
                                    C-SPA80B12
                                                                      Step 2   Select Brand Brand
                         Search on MISUMI official website
                                                  Step 1   Input Search Keyword
                                             By
           on website
                     By
                                                                                    MISUMI
                                            Keyword
                                                  sprocket 80
                          C-SPA
                    Type
                                                                                      Economy series
    Sprockets /   Chains
   P.621
    Chains With   Attachments
   P.641
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    629                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   629   630   631   632   633   634   635   636   637   638   639