Page 632 - MISUMI SINGAPORE Economy Series
P. 632

Sprockets Nominal No.40


                                                 Representative model: C-SPA40B9-S-9


                                                                                     Shipping
                                                        8.29               SGD 14 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         2~29            30~
                         Link Pitch 12.7              Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                     Shaft Hole     Shaft Hole
                                                                    Specifications  S  Specifications  N
                                             b2          7.2         (Through Hole)  (New JIS key+Threaded Hole)
          QShaft Hole Machining Size Table                   L                       2-M  2-M
                                                    t2
          Shaft Hole Diameter  Keyway  Fixing Screw                                   120°  120°
                D     b2×t2  M
              10·12   4×1.8   5       Do  Dp           GD      H
              14~17   5×2.3   6
              18~22   6×2.8   6                                                  6DH7  6DH7
              24~30   8×3.3   8                                 *      6DH8  6DH8
                                             6DH7             5.2
          This series is ISO Standard 08A sprocket, which   L
          cannot be used in combination with 08B chain.  H
          E Process issue: There is no guarantee that the
           tooth tip of multiple products is consistent with
           each other
          E Offset between tooth top and keyway ±0.5mm          Material:    S45C Equivalent (Teeth Tip: Induction hardening)
          *For keyway size, refer to GB/T 1095                  Attachments: Set Screw (Only Shaft Hole Specifications N)
                 Part Number         5           6Shaft Hole Diameter (D)
                   2     3    4      Hole   S Specifications                Dp   DO H GD L    L
          1Type Nominal   Hub   Number of    Specifications  (H8)  N Specifications (H7)
                 Model  Type Teeth (T)
                              9                     12                      37.13  42 28 23
                              10              9     12 15  17               41.1  46 32 27
                              11                    12 15    18 20          45.08  51 36 31   5
                              12              10    12 15    18 20 22       49.07  55 40 35
                              13                    12 15 16  18 20 22      53.07  59 37
                              14              12    12 15    18 20 22 25    57.07  63 42   22
                              15                    12 15  17 18 20 22 25 28  61.08  67 46
    6                         16     S                15       20   25 28   65.1  71 50       6
          C-SPA    40    B    17     N        13      15     18  20  25  30 69.12  76 54
     Sprockets / Chains       19              14      15       20   25   30 81.18  104  -  25 7
                              18
                                                                            73.14
                                                                                 80 57
                                                                    25
                                                                                 84 62
                                                                            77.16
                                                                                 88 67
                                                                    25
                              20
                                                               20
                                                                            89.24
                                                                                 96 75
                                                                    25
                              22
                              24
                                                               20
                                                                            97.3
                              25
                                                                           101.33 108
    Sprockets /   Chains  E Please visit MISUMI website for details of the models available for sale.  20  25  30 121.5 128  63
                                                                           105.36 112
                              26
                              30
                                                                    25
   P.621  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 6. -  9
                   Part Number (1Type · 2Nominal Model · 3Hub Type · 4Number of Teeth) - 5Hole Specifications - 6Shaft Hole Diameter
          Example
    Chains With   Attachments  How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
                                                                       S
                                                                -
                                     C-SPA40B9
           on website
                                                                                    MISUMI
   P.641            Type  C-SPA             Keyword  sprocket 40                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    627                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   627   628   629   630   631   632   633   634   635   636   637