Page 507 - MISUMI SINGAPORE Economy Series
P. 507

Stepper Motors 57 Series With Gearbox


                                                 Representative model: C-57GSTM02-3+DR57A


                                                                                     Shipping
                                                     120.78                SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          QIndividual Model
                             Motor              Driver
          Part Number C-57GSTM02  C-57GSTM04  C-DR57A
          Driver                            Motor
                 11 (25) (22.5)  φ3.5  (5.25)  (23)                                60
                                                             Body length ±1
                11 (25) (22.5)  φ3.5  (5.25)  (23)  30 3  32  Body length ±1      60  7±0.15  φ 8 -0.04
                                                                                            0
                                                   30
                                                                                            0
                                                    3   32              P.C.D.70    7±0.15  φ 8 -0.04
                                              φ24  10                  P.C.D.70
               118             (112.5)   (112.5)  φ24  10                           45°   60  60    4
              118             (112.5)   (112.5)          Gearbox                    45°  4-M4
                                                          UL 1430 AWG 22
                                                        Gearbox         300min  300min  4-M4
                                                          UL 1430 AWG 22                            Motors / Couplings
                                   (5)
                      75.5
                                   (5) 34
                      75.5
           Part Number  2           34 Step   Body   Number  Current  Holding   Motor Moment   Voltage 36V and current 2.8A at
                                                                               input speed of 600rpm
                                                of
                   Deceleration  3Motor Driver  Angle  Length  Leads  (A)  Torque  of Inertia
                                                                                 Reducer
                                                                                         Torque After
                                                                          Output
            1Type    Ratio            (°)  (mm)  (pcs)    (N·m)   (g·cm²)  Torque (N·m)  Efficiency  Deceleration (N·m)
                      3                                                                    1.4
                      7.5                                                                  3.4     Motors  Stepper
          C-57GSTM02                       51              1       275     0.65
                      10                                                                   4.6
                      15     DR57A                                                         6.8
                      3     (Optional)  1.8      4   2.8                          70%      1.5     P.493
          C-57GSTM04  7.5                  76              1.89    480     0.7             3.7
                      10                                                                   4.9
                      15                                                                   7.4      Couplings
          E  Motor Driver can be ordered separately with Part No. “C-DR42A”
                  Motor and Driver can be ordered together according to the selection steps 1 to 3.
          Ordering                                                                                 P.507
          Example  Part Number (1Type)  -  2Deceleration Ratio  +  3Motor Driver
                      C-57GSTM02    -       3        +    DR57A
          QTorque-Frequency Curve (Stepper Motor Only, Regardless of Gearbox)                      Bushings  Keyless
                   Test Conditions 30V 2.8A           Test Conditions 30V 2.8A
           1.4                                 2  1.8
           1.2 1  0.92 0.98 0.95              1.8    1.6                       Black A+   M        P.521
                                                                                BLK
           Torque N·m  0.8  0.8  0.7 0.67  0.6  0.5 0.43  0.32  Torque N·m 1.6 1  1.2  1.02  0.91  0.7  Green A-
                                              1.4
                                              1.2
           0.6
                                                                               GRN
                                              0.8
           0.4
           0.2                                0.6                 0.61  0.5  0.42 0.4
                                              0.4
                                                                                         Red
            0                                 0.2                                       RED  Blue
                                                                                             BLU
             0 100 200 300 400 500 600 700 800 900 10001100  0                           B+   B-
                           [rpm]                0 100 200 300 400 500 600 700 800 900 1000 1100
                       Body Length 51mm                       [rpm]
                                                          Body Length 76mm
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-57GSTM02        Keyword  stepper motor                  MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  502
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   502   503   504   505   506   507   508   509   510   511   512