Page 503 - MISUMI SINGAPORE Economy Series
P. 503

Stepper Motors 57 Series


                                                 Representative model: C-57STM01+DR57A


                                                                                     Shipping
                                                       71.73               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          QIndividual Model
                                          Motor                          Driver
          Part Number  C-57STM01  C-57STM02  C-57STM03    C-57STM04   C-DR57A
          Driver                                  Motor
                  11 (25) (22.5)  φ3.5  (5.25)  (23)  20.6±1  Body Length    #56.4±0.5
                                                       1.6  5                #47.14±0.2



                118             (112.5)   (112.5)  φ 38.1±0.025  φ6.35  0  -0.012                   4


                                                                      4- φ 5
                                                                   300 min.
                                     (5)                                                            Motors / Couplings
                        75.5
                                      34
          QPackage
                                    Step
                                          Body
                                                Number  Current /
            Part Number  2Motor Driver  Angle  Length  of Leads  Phase  Holding   Moment of  Driver Output  Driver Power   Subdivision
                                                                   Inertia
                                                            Torque
                                                                                  Voltage
                                                                          Current
              1Type                  (°)  (mm)  (pcs)  (A)   (N·m)  (g·cm²)  (A)    (V)
            C-57STM01                      40                0.55   120            VDC:
            C-57STM02     DR57A     1.8    50    4     2.8   1.0    275   1.0~4.3  24~80  200~25600  Motors  Stepper
                                                                                   VAC:
            C-57STM03     (Optional)       54                1.26   300            20~60
            C-57STM04                      75                1.89   480
          E  Motor Driver can be ordered separately with Part No. “C-DR42A”                        P.493
                  Motor and Driver can be ordered together according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type)  +  2Motor Driver
                      C-57STM01    +    DR57A                                                       Couplings
          Torque-Frequency Curve                                                   Wiring Diagram
                       Test Conditions 30V 2.8A           Test Conditions 30V 2.8A                 P.507
             0.8                                                                 Black A+
             0.7                                1.4                              BLK       M
             0.6  0.52 0.51 0.51 0.5 0.49 0.48 0.47 0.45  1.2 1  0.92  0.98 0.95
           Torque N·m  0.5             0.43 0.4  Torque N·m  0.8  0.8  0.7 0.67  0.6  0.5  0.43  Green A-  Bushings  Keyless
                                                                                 GRN
             0.4
                                                0.6
             0.3
             0.2
                                                                                         Red
             0.1                                0.4                          0.32        RED  Blue  P.521
                                                0.2
                                                                                             BLU
              0                                  0                                       B+   B-
               0 100 200 300 400 500 600 700 800 900 1000 1100  0  100 200 300 400 500 600 700 800 900 1000 1100
                             [rpm]                              [rpm]
                         Body Length 40mm                   Body Length 50mm
                       Test Conditions 30V 2.8A           Test Conditions 30V 2.8A
            1.5
            1.3  1.1                            1.8 2  1.8  1.6
            1.1    0.97 0.93  0.83              1.4       1.2
           Torque N·m  0.7  0.65 0.63  0.52  0.46  0.4 0.38  Torque N·m 1.6 1  1.02  0.91  0.7  0.61  0.5
            0.9
                                                1.2
            0.5
                                                0.8
            0.3
                                                0.4
            0.1                                 0.6                       0.42 0.4
                                                0.2
            -0.1                                 0
              0  100 200 300 400 500 600 700 800 900 10001100  0 100 200 300 400 500 600 700 800 900 10001100
                            [rpm]                               [rpm]
          * Test data is for   Body Length 54mm             Body Length 75mm
          reference only
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-57STM01         Keyword  stepper motor
                                                                                      Economy series  498
   498   499   500   501   502   503   504   505   506   507   508