Page 499 - MISUMI SINGAPORE Economy Series
P. 499

Economy series  Product Overview   Stepper Motors 20 Series
 Stepper Motors

                                                 Representative model: C-20STM01+DR42A


 Economy series Stepper Motors                         80.60                         Shipping
                                                                                        from

 Pulse signal voltage range: DC5~24V                                       SGD 5 days
                                                 Volume Discount
 Driver power input is AC / DC universal, allowing for   Quantity      1~9             10~
 connection with straight or reversed polarity.       Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          QIndividual Model
                                   Motor                    Driver
          Part Number  C-20STM01  C-20STM02  C-20STM03     C-DR42A

            Driver                       Motor                                     #20.3Max.
               11 (25)       (13)            10±0.5       Body Length              15.4±0.2
              6
 QProduct Features
 · Pulse signal voltage range: DC5~24V , eliminating    0  -0.05                              15.4±0.2  4
    the need to prepare DC5V switching power supplies   · AC / DC universal, allowing for connection with straight     93  (87)  (87)  φ16
   or connect current limiting resistors in series     or reversed polarity  4-M2
 Generic products on the   5V switching power    0  -0.012             Depth 2.5Min.          300±10
 market  *  supplies or current   56  (4)    φ 4       1.5±0.3           UL1061                     Motors / Couplings
                                                                         AWG28
 Switching Power Supply DC24V  24V   limiting resistors need to   21
 Power
 24V   24V Pulse  Supply  be purchased separately
 Power Supply  Signal Voltage  QPackage
                                                Number  Current /
                                          Body
                                    Step
 PLC  Driver  Motor  Part Number  2Motor Driver  Angle  Length    of Leads   Phase   Holding   Moment of  Driver Output  Driver Power   Subdivision
                                                            Torque
                                                                   Inertia
                                                                                  Voltage
                                                                          Current
              1Type                  (°)  (mm)   (pcs)   (A)   (mN·m)  (g·cm²)  (A)  (V)
 5V Power Supply  5V Pulse Signal Voltage  C-20STM01  DR42A  33  18  2.9           DC:             Motors  Stepper
 Switching Power Supply DC5V  C-20STM02  (Optional)  1.8  38  4  0.6  40  3.3  0.1~2.2  15~32  200~20000
            C-20STM03                      45                 44    3.8
 MISUMI Economy Series  No need to purchase 5V switching   E  Motor Driver can be ordered separately with Part No. “C-DR42A”  P.493
 power supplies or current limiting   Motor and Driver can be ordered together according to the selection steps 1 to 2.
 resistors separately  Ordering
 Switching Power Supply DC24V  Example  Part Number (1Type)  +  2Motor Driver
 24V Power   24V Power   DC:9-42V  DC: 24~80V  C-20STM01  +  DR42A                                  Couplings
 Supply
 Supply  AC: 20~60V
 PLC  Driver  Motor  Generic products on   MISUMI Economy Series  Torque-Frequency Curve  Test Conditions 24V 0.6A  Wiring Diagram
 24V   AC / DC universal, no difference   16                                                       P.507
 Pulse  the market  *                                                 Black A+
  Signal Voltage  between positive / negative  12  12  11              BLK       M
 *Only 57 and 86 series drivers can be connected with straight polarity and reversed polarity; 20,   10  10  9.5
  28, 35 and 42 series drivers cannot be connected with reversed polarity  Torque mN·m 14  8  Green A-  Bushings  Keyless
 · High torque at low speed and excellent torque    8 6               GRN
   performance at high speed  · Stable temperature rise during 2 hours of operation  4
                                                                               Red
 Generic products on the market  *  Generic products on the market  *  MISUMI Economy Series  2 0  RED  Blue  P.521
                                                                                    BLU
                         0  150 300 450 600 750 900 1050 1200 1350 1500         B+  B-
                                     [rpm]
 Measured motor body   Measured motor body   Body Length 33mm
 temperature
 Torque  temperature  82.0°C  40  30  Test Conditions 24V 0.6A  40   33 Test Conditions 24V 0.6A
 92.3°C
                      Torque mN·m 35  25  24  23   20         Torque mN·m 35          20   15
                                                                           31
                                                                                30.8
                       30
                                                               30
                                                               25
                       25
                       20
                                                               20
 MISUMI Economy Series  15                                     15
                       10
                                                               10
                        5                                      5
                        0 0  150 300 450 600 750 900 1050 1200 1350 1500  0 0  150 300 450 600 750 900 1050 12001350 1500
 Torque   *Test data is for reference only  Body Length 38mm             Body Length 45mm
                                     [rpm]
                                                                             [rpm]
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
 *Generic products on the market are similar products randomly purchased by our  * The test data are obtained through testing by our company, which are for reference only.  on website  By  By  MISUMI
  company from online or offline markets.  Type  C-20STM01  Keyword  stepper motor
                                                                                      Economy series  494
   494   495   496   497   498   499   500   501   502   503   504