Page 502 - MISUMI SINGAPORE Economy Series
P. 502

Stepper Motors 42 Series


                                                 Representative model: C-42STM01+DR42A


                                                                                     Shipping
                                                       50.89               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          QIndividual Model
                                   Motor                    Driver
          Part Number  C-42STM01  C-42STM02  C-42STM03     C-DR42A
          Driver                               Motor
                    11  (25)         (13)
                 6                                                       #42.3±0.5
                                                      24±1  Body Length   #31±0.2
                                                   -0.012   2±0.5
                                                   φ 5  0
    4           93                (87)     (87)  φ 22  0  -0.05

     Motors / Couplings   56           21  (4)                      300 min.        4-M3
                                                                                     Depth 4.5 min.



          QPackage
                                    Step
                                                Number  Current /
                                          Body
            Part Number  2Motor Driver  Angle  Length  of Leads  Phase  Holding   Moment of  Driver Output  Driver Power   Subdivision
                                                            Torque
                                                                                  Voltage
                                                                   Inertia
                                                                          Current
    Stepper   Motors  C-42STM01  DR42A  1.8  (mm)  (pcs)  (A)  (N·m)  (g·cm²)  0.1~2.2  DC:    200~20000
              1Type
                                     (°)
                                                                                    (V)
                                                                            (A)
                                           31
                                                             0.22
                                                                    30
                                                       1.4
            C-42STM02
                                           39
                                                                    54
                                                 4
                                                             0.4
            C-42STM03     (Optional)       49          1.8   0.55   68             15~32
   P.493  E  Motor Driver can be ordered separately with Part No. “C-DR42A”
                  Motor and Driver can be ordered together according to the selection steps 1 to 2.
          Ordering
     Couplings  Example  C-42STM01  +   DR42A
                   Part Number (1Type)
                                   +
                                     2Motor Driver
   P.507  Torque-Frequency Curve                       Wiring Diagram  Black A+  M
                                                                    BLK
                    0.3
                    0.25
    Keyless   Bushings  Torque N·m  0.15  0.18  0.17 0.165 0.16 0.153 0.142 0.11  0.09  Green A-
                    0.2
                                                                    GRN
                    0.1
                                                                            Red
   P.521            0.05                       0.08 0.08                    RED  Blue
                                                                                 BLU
                      0                                                     B+   B-
                       0  100 200 300 400 500 600 700 800 9001000 1100
                                     [rpm]
                                 Body Length 31mm
                                                             0.4
                     0.6                                    0.35
                     0.5  0.45  0.4  0.38  0.36              0.3  0.27  0.25 0.24 0.25 0.24 0.23
                   Torque N·m  0.3  0.32  0.28  0.26  0.24 0.23 0.22  Torque N·m  0.25  0.2  0.18 0.17 0.16
                     0.4
                                                             0.2
                                                            0.15
                     0.2
                                                             0.1
                     0.1                                    0.05
                      0                                       0
                       0 100 200 300 400 500 600 700 800 900 1000 1100  0  100 200 300 400 500 600 700 800 900 1000 1100
                                     [rpm]                                   [rpm]
          *Test data is for reference only  Body Length 49mm             Body Length 39mm
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-42STM01         Keyword  stepper motor
    497                                                                               Economy series
   497   498   499   500   501   502   503   504   505   506   507