Page 505 - MISUMI SINGAPORE Economy Series
P. 505

Stepper Motors 86 Series


                                                 Representative model: C-86STM01+DR86A


                                                                                     Shipping
                                                     143.38                SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          QIndividual Model
                                          Motor                          Driver
          Part Number  C-86STM01  C-86STM02  C-86STM03    C-86STM04    C-DR86A
               Driver                           Motor
                 11 (25)  (46)  φ 4  (7.25)  (37)          Body Length  4- φ 5.5  2-69.6±0.1 +0.1
                                                       φ 14 -0.003  -0.012       3 0


                                                                                         -0.030
                               (141)      (141)  -0.045                                 5 0         4
               150                                                                        #85.8±0.2
                                                φ 73 0
                                                   +0.1
                                                  25 0

                                                     1.5 10           12                            Motors / Couplings
                                         (5.5)                                    30
                       97.5         52.5           32±1      515 min 22.5
          QPackage
                                          Body
                                    Step
                                                Number  Current /
            Part Number  2Motor Driver  Angle  Length  of Leads  Phase  Holding   Moment of  Driver Output  Driver Power   Subdivision
                                                            Torque
                                                                                  Voltage
                                                                          Current
                                                                   Inertia
              1Type                  (°)  (mm)  (pcs)  (A)   (N·m)  (g·cm²)  (A)    (V)
            C-86STM01                      66          4     3.5    1000           VDC:
            C-86STM02     DR86A            76                4.5    1950          24~110           Motors  Stepper
                                                                                   VAC:
            C-86STM03     (Optional)  1.8  114   4     6     8.5    2800   2.0~6   20~80  400~51200
            C-86STM04                      150                12    4000
          E  Motor Driver can be ordered separately with Part No. “C-DR42A”                        P.493
                  Motor and Driver can be ordered together according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type)  +  2Motor Driver                                            Couplings
                      C-86STM01    +    DR86A
          Torque-Frequency Curve                                                  Wiring Diagram
                       Test Conditions 60V 4A             Test Conditions 60V 4A                   P.507
             3  2.5                            4.5 4  4  3.8  3.5                Black A+  M
                                                                                 BLK
           Torque N·m 2.5 2  2  1.5  1        Torque N·m  3.5 3 2  3.2  2.8  2.2  1.8  Green A-    Bushings  Keyless
                                                                                 GRN
                                               2.5
            1.5
                                                                                         Red
            0.5 1          0.5  0.4  0.3  0.2 0.2  0.1  1.5 1          1.2  1  0.8      RED  Blue  P.521
                                                                                             BLU
                                               0.5
                                                                                         B+
                                                                                             B-
             0                                  0
              0  100 200 300 400 500 600 700 800 90010001100  0  100 200 300 400 500 600 700 800 900 1000 1100
                            [rpm]                              [rpm]
                        Body Length 66mm                   Body Length 76mm
                       Test Conditions 60V 6A             Test Conditions 60V 6A
             9   8  7.8                        12  11
             8 7      7  6                            10  8
           Torque N·m  6 5 4  4.5  4.1  3.8  3  2.8  Torque N·m 10 8 6  6  4.8  4  3.5
             2 3                         2.5    4 2                    3  2.8 2.5
             1
             0                                  0
              0  100 200 300 400 500 600 700 800 900 1000 1100  0  100 200 300 400 500 600 700 800 900 1000 1100
                            [rpm]
                                                               [rpm]
          * Test data is for    Body Length 114mm         Body Length 150mm
          reference only
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-86STM01         Keyword  stepper motor
                                                                                      Economy series  500
   500   501   502   503   504   505   506   507   508   509   510