Page 504 - MISUMI SINGAPORE Economy Series
P. 504

Stepper Motors 60 Series


                                                 Representative model: C-60STM01+DR57A


                                                                                     Shipping
                                                       91.57               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          QIndividual Model
                                          Motor                          Driver
          Part Number  C-60STM01  C-60STM02  C-60STM03    C-60STM04    C-DR57A
               Driver                          Motor
               11 (25) (22.5)  φ3.5  (23)                                      60±1
                                                     24±1  Body Length        47.14±0.35  4-φ4.5
                                 (5.25)               20

    4         118             (112.5)     (112.5)  φ38.1±0.05   K1                       47.14±0.35  60±1
                                                      K1
     Motors / Couplings  75.5      (5) 34            0  φ 8  -0.015   K1-K1 7.5  22AWG  300min
                                                         1.6
                                                                        UL1007

          QPackage
                                                Number  Current /
                                    Step
                                          Body
            Part Number  2Motor Driver  Angle    Length    of Leads   Phase   Holding   Moment of  Driver Output  Driver Power   Subdivision
                                                            Torque
                                                                                  Voltage
                                                                          Current
                                                                   Inertia
              1Type
                                                                            (A)
                                                                   (g·cm²)
                                                              (N·m)
                                                                                    (V)
                                          (mm)
                                                 (pcs)
                                     (°)
                                                        (A)
    Stepper   Motors  C-60STM01  DR57A  1.8  47  4     2.8   1.65   275   1.0~4.3  VDC:24~80   200~25600
                                                             1.1
            C-60STM02
                                                                    300
                                           56
            C-60STM03
            C-60STM04     (Optional)       67                2.1    570          VAC:20~60
                                                             3.1
                                           88
                                                                    840
   P.493
          E  Motor Driver can be ordered separately with Part No. “C-DR42A”
                  Motor and Driver can be ordered together according to the selection steps 1 to 2.
     Couplings  Ordering  Part Number (1Type)  + +  2Motor Driver
          Example
                      C-60STM01
                                        DR57A
   P.507  Torque-Frequency Curve  Test Conditions 48V 2.8A  Test Conditions 48V 2.8A  Wiring Diagram
                        1.6                          1.6  1.4 1.35  1.2        Black A+
                                                     1.4
                                                                               BLK
                        1.4
    Keyless   Bushings  Torque N·m  1.2  1.1 1.1  1.0  0.9 0.9  0.85  0.7  Torque N·m  1.2  0.9  0.75  0.6 0.55  Green A-  M
                                                     1.0
                        1.0
                        0.8
                                                     0.8
                                                                               GRN
                        0.4
                                                     0.4
   P.521                0.6                          0.6                                Red  Blue
                                                     0.2
                        0.2
                         0                            0                                 RED  BLU
                          0 150 300 450 600 750 900 10501200  0  150 300 450 600 750 900 10501200  B+  B-
                                    [rpm]                        [rpm]
                                Body Length 47mm             Body Length 56mm
                              Test Conditions 48V 2.8A     Test Conditions 48V 2.8A
                        2.0  1.8                     4.0
                        1.8    1.7  1.6              3.5
                       Torque N·m 1.6  1.2  1.0  0.8  0.7  Torque N·m  2.5  2.5 2.4  1.5  1.2
                                                     3.0
                        1.4
                        1.2
                        1.0
                                                     2.0
                        0.8
                                                     1.5
                        0.6
                        0.4                          1.0            0.9  0.6 0.5
                        0.2                          0.5
                         0                            0
                          0 150 300 450 600 750 900 10501200  0  150 300 450 600 750 900 10501200
                                    [rpm]                        [rpm]
          *Test data is for reference only Body Length 67mm  Body Length 88mm
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-60STM01         Keyword  stepper motor
    499                                                                               Economy series
   499   500   501   502   503   504   505   506   507   508   509