Page 509 - MISUMI SINGAPORE Economy Series
P. 509

Economy series  Product Overview   Closed-Loop Stepper Motors 42 Series
 Closed-Loop Stepper Motors

           New                                   Representative model: E-42ESTM01+EDR42A+3
          Products

 Economy series  Products                            133.00                          Shipping
 New
                                                                                        from
 Closed-Loop Stepper Motors                      Volume Discount           SGD 5 days


                                                      Quantity         1~9             10~
 Pulse signal voltage range: DC5~24V                  Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          QIndividual Model                   24±1        L                    #42.3max
                        E-42ESTM01     15±0.25      2±0.25                     #31±0.2
              Motor                                                                          0
                        E-42ESTM02                                                        φ 5 -0.012
              Driver    E-EDR42A
          Encoder Cable 3m E-ECABLE3M   -0.033
          Encoder Cable 5m E-ECABLE5M   0
                                        φ 22
 1 Pulse signal voltage range: 5~24V,     4.5±0.1                                                   4
 eliminating the need to prepare 5V
 Advantage  switching power supplies or connect   MISUMI Economy Series  300min  4-M3×0.5
 current limiting resistors in series                     69.2       Depth 4.5      5
 24V Power Supply  Generic
 Switching Power  24V Power Supply                                                                  Motors / Couplings
 Supply DC24V  products  Switching Power
 24V   24V Pulse   on the market  Supply DC24V
 Power   24V Power
 Supply  Signal  Supply
 Voltage                                           116

 PLC  Driver  Motor  PLC  Motor                                                                    Motors  Stepper
 VS  24V Pulse   Driver                                                                            P.493
 Signal
 5V   5V Pulse   Voltage                             19.6      21.7              26.5
 Power   Signal Voltage         * Driver dimensions are for reference                               Couplings
 Supply
                                 Holding
                                                   Resistance /  Inductance /  Rotor Moment
                                                                          Power
                                              Rated
              Package Model  Series  Torque (N·M)  Body Length   Current (A) Phase (Ω) Phase (mH) of Inertia (g.cm²) Voltage (V)  Subdivision  Encoder
                                                                                         Cable
                                       L (mm)
 Switching Power                                                                                   P.507
 Supply DC5V   No need to purchase 5V switching   E-42ESTM01+EDR42A+3  0.36  57.5±2  0.75  1.3  55  E-ECABLE3M (3m)
 power supplies and current limiting   E-42ESTM01+EDR42A+5  42  2.2       VDC:   800-  E-ECABLE5M (5m)
 5V switching power supplies / current limiting   E-42ESTM02+EDR42A+3     24-80  51200  E-ECABLE3M (3m)  Bushings  Keyless
                                                            1.8
                                                     1
                                  0.5
                                       66±2
 resistors need to be purchased separately  resistors separately  EThe Package contains “Motor, Driver, Cable”. Single Item can be ordered by each individual Part No.  70  E-ECABLE5M (5m)
          E-42ESTM02+EDR42A+5
 2 Pulse mode support: pulse + direction / double pulse                                            P.521
 Advantage  Output form support: NPN / PNP  MISUMI Economy Series  Ordering  Package Model
          Example
                    E-42ESTM01+EDR42A+3
 Generic products   Mode Sel  QProduct Features                       QWiring Diagram
 on the market  Mode Sel  SW7 SW8  I  Operating voltage: DC input voltage 24VDC~80VDC, recommended operating voltage 24V / 36V  A+BLK  EA+  BLACK
          I  Advanced variable current technology and frequency conversion technology are adopted to effectively reduce
           the heat of the motor and driver
                                                                                           BLUE
 IO internal   on  on  I  The number of pulses per revolution can be set by subdividing dip switch  A-GRN  M  EA-  YELLOW
                                                                                      EB+
          I  Available with over-voltage, under-voltage, over-current and over-differential protection functions
 VS  spontaneous pulse  on  off  I  Maximum pulse frequency of 500kHz for control commands (factory default is 200kHz)  B+RED B-BLU  EGND  WHITE
                                                                                           GREEN
                                                                                      EB-
                                                                                      Vcc
                                                                                            RED
          I  Pulse, direction and enable signal input interface levels are 4.5 to 28V compatible
 Self-test check
          I  Performance: smooth speed, low overshoot, less tracking error, low heat of motor and driver
 Double pulse  off  on  How to search
           on website  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
 Pulse + direction  off  off  Type  E-42ESTM01  Keyword  stepper motor               MISUMI
                                                                                      Economy series
                                                                                                  504
   504   505   506   507   508   509   510   511   512   513   514