Page 511 - MISUMI SINGAPORE Economy Series
P. 511

Closed-Loop Stepper Motors 86 Series


           New                                   Representative model: E-86ESTM01+EDR86A+3
          Products

                                                                                     Shipping
                                                     225.30                SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          QIndividual Model                                                 #85.8±0.2
                        E-86ESTM01        40±1         L                    #69.6±0.1     4- φ 6.50
              Motor
                        E-86ESTM02
              Driver    E-EDR86A
          Encoder Cable 3m E-ECABLE3M  -0.045
          Encoder Cable 5m E-ECABLE5M   0
                                      φ 60  25 +0.1                                     -0.03
                                             0
                                                                    M5×15               0  5
                                      -0.003  -0.012
                                       φ 14  1.5  10       300min                 3 +0.1            4
                                                                                     0
                                                        69.2                      5                 Motors / Couplings






                                                 116                                               Motors  Stepper




                                                                                                   P.493
                                                   19.6      21.7              26.5
                                                                             * Driver dimensions are for reference  Couplings
                                 Holding
                                                                         Power
                                              Rated
                                                   Resistance /  Inductance /  Rotor Moment
             Package Model  Series  Torque (N·M)  Body Length   Current (A) Phase (Ω) Phase (mH) of Inertia (g.cm²) Voltage (V)  Subdivision  Encoder
                                                                                         Cable
                                        L (mm)
          E-86ESTM01+EDR86A+3                                                         E-ECABLE3M (3m)  P.507
          E-86ESTM01+EDR86A+5     8     126±2        0.61   3.6    2800  VDC:         E-ECABLE5M (5m)
          E-86ESTM02+EDR86A+3  86              6                         24-80  800-51200  E-ECABLE3M (3m)  Bushings  Keyless
          E-86ESTM02+EDR86A+5     12    157±2        0.75   5.2    4300               E-ECABLE5M (5m)
          EThe Package contains “Motor, Driver, Cable”. Single Item can be ordered by each individual Part No.  P.521
          Ordering
          Example     Package Model
                   E-86ESTM01+EDR86A+3
         QProduct Features                                            QWiring Diagram
         IOperating voltage: DC input voltage 24VDC~80VDC, recommended operating voltage 48V / 60V
         I  Advanced variable current technology and frequency conversion technology are adopted to effectively reduce   EA+  BLACK
           the heat of the motor and driver                           A+BLK   M       EA-  BLUE
         IThe number of pulses per revolution can be set by subdividing dip switch  A-GRN  EB+  YELLOW
         IAvailable with over-voltage, under-voltage, over-current and over-differential protection functions  EB-  GREEN
         IMaximum pulse frequency of 500kHz for control commands (factory default is 200kHz)  Vcc  RED
         IPulse, direction and enable signal input interface levels are 4.5 to 28V compatible  B+RED B-BLU  EGND  WHITE
         IPerformance: smooth speed, low overshoot, less tracking error, low heat of motor and driver
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-86ESTM01        Keyword  stepper motor
                                                                                      Economy series


                                                                                                  506
   506   507   508   509   510   511   512   513   514   515   516