Page 498 - MISUMI SINGAPORE Economy Series
P. 498

Economy series     Product Overview
           Stepper Motors





            Economy series Stepper Motors



             Pulse signal voltage range: DC5~24V
             Driver power input is AC / DC universal, allowing for
             connection with straight or reversed polarity.












          QProduct Features
    4     · Pulse signal voltage range: DC5~24V , eliminating   · AC / DC universal, allowing for connection with straight
             the need to prepare DC5V switching power supplies
     Motors / Couplings    or connect current limiting resistors in series
                                                       or reversed polarity
           Generic products on the
                                 5V switching power
           market
                 *
                                 supplies or current
                            24V
                                 limiting resistors need to
           Switching Power Supply DC24V
                            Power
                                 be purchased separately
                     24V Pulse
              24V
                     Signal Voltage
            Power Supply
                              Driver
                     PLC    Supply     Motor
    Stepper   Motors  Switching Power Supply DC5V  5V Pulse Signal Voltage
            5V Power Supply
   P.493  MISUMI Economy Series  No need to purchase 5V switching
                             power supplies or current limiting
                             resistors separately
     Couplings  Switching Power Supply DC24V  24V Power   DC:9-42V        DC: 24~80V
                  24V Power
                              Supply
                  Supply
                                                                          AC: 20~60V
   P.507                PLC   24V   Driver  Motor      Generic products on   MISUMI Economy Series
                                                                          AC / DC universal, no difference
                             Pulse                     the market  *      between positive / negative
                            Signal Voltage
    Keyless   Bushings  · High torque at low speed and excellent torque    *Only 57 and 86 series drivers can be connected with straight polarity and reversed polarity; 20,
                                                     28, 35 and 42 series drivers cannot be connected with reversed polarity
            performance at high speed               · Stable temperature rise during 2 hours of operation
   P.521
                       Generic products on the market  *  Generic products on the market  *  MISUMI Economy Series
                                                         Measured motor body   Measured motor body
                                                                                  temperature
             Torque                                         temperature        82.0°C
                                                            92.3°C
                            MISUMI Economy Series
             Torque




          *Generic products on the market are similar products randomly purchased by our  * The test data are obtained through testing by our company, which are for reference only.
           company from online or offline markets.
    493
   493   494   495   496   497   498   499   500   501   502   503