Page 493 - MISUMI SINGAPORE Economy Series
P. 493

CAT5e/CAT6 Universal Network Adapters, IP65 Panel Mounting


           New                                   Representative model: E-NWAP-HS65-C6-M
          Products


                                                                                     Shipping
                                                        4.16               SGD 5 days
                                                                                        from

                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 3        Male           17    Female                                                               3
 Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  φ 25  φ 21.1  φ 18.4  φ 27  19.4  1.5 31.6  15  Part Number  Size (mm) Specifications Standard Specifications  Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes


                       φ 20.6
                                                                                   Interface  Waterproof
                                                                            Interface
                                                                      Opening
                                                                             Male
                                                    E-NWAP-HS65-C6-F φ20.65
                                  13.3           20.45  E-NWAP-HS65-C6-M  -  Female  CAT6  IP65
 Cable   Carriers            Material: Plastic,   Copper  Ordering  Part Number                    Carriers  Cable
                                                     Example
 P.445                       Surface Treatment: Partially Nickel Plated  E-NWAP-HS65-C6-M          P.445
 Machinery   Cables     CAT5e Network Adapters Angled, Panel Mounting                              Cables  Machinery



 P.455     New                                   Representative model: E-NWAP-MA-C5E               P.455
          Products                                Save Up to
 Cables for   Signals                             vs Standard Type  58%              Shipping      Signals  Cables for

                                                                                        from
 P.461                                                  5.06               SGD 1 day               P.461
 Heat Shrink   Tubes                             Volume Discount  Unit Price  50~99      100~      Tubes  Heat Shrink
                                                      Quantity
                                                                    1~49
                                                      Discount
                                                                               15%
                                                                                         30%
 P.468                                           E  Shipping days may differ by Quantity.          P.468
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 Fans              26              4.5  33                                                          Fans

                                                                  Opening  Interface   Connector Specification
 P.480                                                Part Number  Size   Standard  Shielded  Panel End  Panel Inner   P.480
                                                                   (mm)            Interface  Interface
                                              20.1
             24
           37
                                                                               Not
 Network   Communication                            E-NWAP-MA-C5E 19.7*20.3 CAT5e  Provided  RJ45  RJ45  Communication  Network
                                                                 Part Number
                                                     Example
 P.484             19        Material: Plastic,   Copper  Ordering  E-NWAP-MA-C5E                  P.484
                             Surface Treatment: Partially Nickel Plated
 Switching   Hubs  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Hubs  Switching
           on website
                                             By
                     By
                                                                                    MISUMI
                          E-NWAP-MA-C5E
                                                  network adapter
                                                                                      Economy series
 P.489                                                                                             P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  488
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   488   489   490   491   492   493   494   495   496   497   498