Page 492 - MISUMI SINGAPORE Economy Series
P. 492

CAT5e/CAT6 Universal Network Adapters With Hexagon Nut, Panel Mounting


           New                                   Representative model: E-NWAP-HS-C6
          Products
                                                  Save Up to
                                                  vs Standard Type  63%              Shipping
                                                        8.21               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    3        2   16.2 27.6              14.6                                                                                                                                                               3
    Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  Panel End  29.8  Panel Inner  16.2  Part Number  Opening   Standard  Shielded  Connector Specification     Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes




                                                                       Interface
                                                                   Size
                                                                                   Panel End  Panel Inner
                                                                  (mm)
                                                    E-NWAP-HS-C6 φ30   CAT6 Provided  Interface  Interface
                                                                                    RJ45
                                                                                           RJ45
    Cable   Carriers  1.5  1  Material: Plastic,   Copper  Ordering  Part Number                                                                                                                          Carriers  Cable
                                                     Example
   P.445                     Surface Treatment: Partially Nickel Plated  E-NWAP-HS-C6                                                                                                                     P.445
    Machinery   Cables   CAT5e/CAT6 Universal Network Adapters With Buckle, Panel Mounting                                                                                                                Cables  Machinery



   P.455   New                                   Representative model: E-NWAP-KS-C6                                                                                                                       P.455
          Products                                Save Up to
    Cables for   Signals                          vs Standard Type  63%              Shipping                                                                                                             Signals  Cables for

                                                                                        from
   P.461                                                5.06               SGD 1 day                                                                                                                      P.461
    Heat Shrink   Tubes                          Volume Discount  Unit Price  50~99      100~                                                                                                             Tubes  Heat Shrink
                                                      Quantity
                                                                    1~49
                                                      Discount
                                                                                         30%
                                                                               15%
   P.468                                         E  Shipping days may differ by Quantity.                                                                                                                 P.468
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                 8.1
     Fans                                                                                                                                                                                                  Fans

   P.480                      16.1  Panel End        Panel Inner  13  11.9  6.5  4                                                                                                                        P.480
    Network   Communication                                                                                                                                                                               Communication  Network



   P.484                                  29.8                                                                                                                                                            P.484
                                                Material: Plastic,   Copper
                                                Surface Treatment: Partially Nickel Plated
    Switching   Hubs  Part Number  Size (mm) Standard  Shielded  Panel End Interface Panel Inner Interface  Ordering  Part Number                                                                         Hubs  Switching
                                                   Connector Specification
                           Opening
                                  Interface
   P.489   E-NWAP-KS-C6   16.3*14.8  CAT6  Provided  RJ45    RJ45      Example    E-NWAP-KS-C6                                                                                                            P.489
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-NWAP-KS-C6      Keyword  network adapter                  Economy series
    487
   487   488   489   490   491   492   493   494   495   496   497