Page 491 - MISUMI SINGAPORE Economy Series
P. 491

USB 3.0 (2.0 Compatible) Adapters with Cable, IP65 Panel Mounting


           New                                   Representative model: E-U3R65-AMAM-0.5
          Products

                                                                                     Shipping
                                                        9.56               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 3                    φ 27  φ 20.5  8.03                                                            3
 Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  14.5  50.1  L±Tmm  Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes






                                                                           Surface Treatment: Partially Nickel Plated
                           Total   Tolerance   Opening  Interface   Connector Specification  Waterproof   Material: Plastic,   Copper
             Part Number
                          Length L
 Cable   Carriers  E-U3R65-AMAM-0.5  0.5  T (mm) Size (mm) Standard  Panel End Connector Harness End Plug  Rating  Carriers  Cable
                            (m)
                                 20
          E-U3R65-AMAM-1    1    30  φ22  USB3.0  Male (AM)  Male (AM)  IP65  Ordering  Part Number
 P.445    E-U3R65-AMAM-3    3    30                                      Example  E-U3R65-AMAM-0.5  P.445
 Machinery   Cables     USB 3.0 (2.0 Compatible) Adapters, IP65 Panel Mounting                     Cables  Machinery



 P.455     New                                   Representative model: E-U3H65-AFAF                P.455
          Products
 Cables for   Signals                                                                Shipping      Signals  Cables for


                                                                                        from
 P.461                                                  8.36               SGD 1 day               P.461
 Heat Shrink   Tubes                             Volume Discount       1~29            30~         Tubes  Heat Shrink

                                                      Quantity
                                                                     Unit Price
                                                      Discount
 P.468                                           E  Shipping days may differ by Quantity.  30%     P.468
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 Fans                       AF Type                   46                  AF Type                   Fans
                                              8.5
                                              8.5    25.5    3
                                            1
 P.480                                                                                             P.480
 Network   Communication  φ27                                                                      Communication  Network


                                                                           Material: Plastic,   Copper
 P.484                    Panel Inner                        9           Panel End                 P.484
                                                                           Surface Treatment: Partially Nickel Plated
 Switching   Hubs  Part Number   Size (mm)  Standard  Connector Specification  Waterproof   Ordering  Part Number  Hubs  Switching
                            Opening
                                     Interface
                                             Panel End
                                                      Panel Inner
                                                                 Rating
                                              Interface
                                                       Interface
 P.489      E-U3H65-AFAF     φ22     USB3.0  Female (AF) Female (AF)  IP65  Example  E-U3H65-AFAF  P.489
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-U3H65-AFAF      Keyword  usb adapter
                                                                                      Economy series
                                                                                                  486
   486   487   488   489   490   491   492   493   494   495   496