Page 487 - MISUMI SINGAPORE Economy Series
P. 487

EC220V (AC/DC Universal) Cooling Fans


           New                                   Representative model: E-1238A220
          Products

                                                                                     Shipping
                                                        8.80               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                      A±0.5
 3                                    C±0.3                       B±0.5                             3
 Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs         Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes









 Cable   Carriers      A±0.5  C±0.3                                                                Carriers  Cable

                                                                            Lead Wire Equivalent to UL 1007
 P.445                                                                      PIN1: Black            P.445
                                                                            PIN2: Black
 Machinery   Cables                                                         Material: PBT, Copper  Cables  Machinery
                                                                            Length: 300±10(mm)
                                                                            Surface Treatment: Partially Tin Plated
                                                  AC
                                                         DC
 P.455       Part Number  Length   Thickness  Mounting   Voltage   Voltage   Voltage   Maximum   Rated   Rated   Pressure  Noise    P.455
                                           Rated   Operating  Operating
                         Edge
                                                                                       Static
                                                              Withstand  Current   Speed   Airflow
                                      Hole
 Cables for   Signals  E-1238A220  120  38  Distance    (V)  Range    Range    Voltage    (±10%)  RPM±10%  (CFM)  (mmH2O)  (dBA)  Signals  Cables for
                                                                      (A)
                                 B
                           A
                                                                           (min)
                                                                (V)
                                       C
                                                  (V)
                                                         (V)
                                                                           2600
                                                                      0.05
                                                                                             41
                                                                                       5.58
                                                                                 95.17
                                     105.25
 P.461      E-1225A220    120   25    105   220  110~230  90~220  230  0.04  2200  53.3  2.8  36.6  P.461
 Heat Shrink   Tubes  E-8025A220  80  25  71.4                       0.015  2000  24.4  2   25.5   Tubes  Heat Shrink
          Example
 P.468    Ordering   Part Number                                                                   P.468
                     E-1238A220
 Fans                                                                                               Fans
 P.480                                                                                             P.480
          How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website
 Network   Communication  Type  E-1238A220  Keyword  cooling fan                    MISUMI         Communication  Network
                                                                                      Economy series
 P.484                                                                                             P.484
 Switching   Hubs                                                                                  Hubs  Switching
 P.489                                                                                             P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  482
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   482   483   484   485   486   487   488   489   490   491   492