Page 484 - MISUMI SINGAPORE Economy Series
P. 484

Heat Shrink Tubes Shrinkage3:1 Capped Thick Wall


                                                 Representative model: MTUBE-GAP-10.85 (10pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  75%              Shipping
                                                        6.00               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    3                                           l                    d                                                                                                                                     3
    Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  D  T  L  t  Material:  Body: Polyolefin                                                                    Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes






                                                                                Inner Layer: Hot Melt Adhesive

    Cable   Carriers  1Type  Specifications  I.D. D  Before Shrinkage (mm)  Total Length L  Size After Shrinkage (mm)                                                                                     Carriers  Cable
                               2
                                                                                         Wall
                                                  Wall
                                                          Length of
                                                                               I.D. d
   P.445                                       Thickness T  Inner Hole l       (max.)  Thickness t                                                                                                        P.445
    Machinery   Cables         5.72    5.30±0.20                                1.6    1.10±0.15                                                                                                          Cables  Machinery


   P.455                                        0.45±0.10  30±0.50   40±0.50                                                                                                                              P.455
    Cables for   Signals  MTUBE-GAP  7.44  7.30±0.30                            2.1    1.15±0.15                                                                                                          Signals  Cables for



   P.461                                                                                                                                                                                                  P.461
    Heat Shrink   Tubes       10.85    10.30±0.30  0.55±0.15  40±0.50  45±0.50  3.1    1.35±0.20                                                                                                          Tubes  Heat Shrink




   P.468                                                                                                                                                                                                  P.468
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering   Part Number (1Type)  -  2Specifications
     Fans  Example      MTUBE-GAP     -      10.85                                                                                                                                                         Fans
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
                     By
                                             By
           on website
   P.480            Type  MTUBE-GAP         Keyword  heat resistant shrink tube     MISUMI                                                                                                                P.480
                                                                                      Economy series
    Network   Communication                                                                                                                                                                               Communication  Network

   P.484                                                                                                                                                                                                  P.484
    Switching   Hubs                                                                                                                                                                                      Hubs  Switching



   P.489                                                                                                                                                                                                  P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    479                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   479   480   481   482   483   484   485   486   487   488   489