Page 480 - MISUMI SINGAPORE Economy Series
P. 480

Heat Shrink Tubes Ground Coloring, Shrinkage2:1


                                                 Representative model: MTUBE-YG-8 (100m/roll)
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       42.10               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    3                                                L              d                                                                                                                                      3
    Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  D  H  h  Material:  Body: Polyolefin                                                                       Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes






                                                                             After Shrinkage (mm)
                                          Packing
                                 2
                1Type       Specifications  Specification L  Before Shrinkage (mm)  I.D. d  Wall Thickness
                                                              Wall Thickness
                                                      I.D. D
                                                                   H
                                                                                          h
    Cable   Carriers             1                   1.50±0.3   0.18±0.08    ≤0.70     0.28±0.10                                                                                                          Carriers  Cable
   P.445                         2                   2.50±0.3   0.20±0.08    ≤1.00     0.35±0.10                                                                                                          P.445
    Machinery   Cables           3 4                 3.50±0.4   0.22±0.08    ≤1.50     0.38±0.10                                                                                                          Cables  Machinery
                                                     4.50±0.4
                                                                             ≤2.00
   P.455                                                                               0.45±0.10                                                                                                          P.455
                                 5        100 m/roll  5.50±0.4               ≤2.50
    Cables for   Signals         6                   6.50±0.4   0.25±0.08    ≤3.00     0.50±0.10                                                                                                          Signals  Cables for



   P.461      MTUBE-YG           7 8                 7.50±0.4                ≤3.50                                                                                                                        P.461
                                                                             ≤4.00
                                                     8.50±0.5
    Heat Shrink   Tubes          9                   9.50±0.5                ≤4.50     0.55±0.10                                                                                                          Tubes  Heat Shrink


   P.468                        10                   10.5±0.5   0.28±0.08    ≤5.00                                                                                                                        P.468
                                 11                  11.5±0.5                ≤5.50
     Fans                       12        50 m/roll  12.5±0.5                ≤6.00     0.60±0.10                                                                                                           Fans


   P.480                        15                   15.5±0.6                ≤7.50     0.70±0.15                                                                                                          P.480
                                                     22.0±0.7
                                                                0.35±0.10
                                                                            ≤10.00
                                20
    Network   Communication  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.  0.80±0.15                                                        Communication  Network
   P.484  Example    Part Number (1Type)  - -  2Specifications                                                                                                                                            P.484
                                              8
                        MTUBE-YG
    Switching   Hubs  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                       Hubs  Switching
                     By
           on website
                                             By
                                                                                    MISUMI
                          MTUBE-YG
                                                  heat shrink tube
                                                                                      Economy series
   P.489                                                                                                                                                                                                  P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    475                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   475   476   477   478   479   480   481   482   483   484   485