Page 475 - MISUMI SINGAPORE Economy Series
P. 475

Heat Shrink Tubes Flame Retardant, Shrinkage2:1 Ultra-Thin Wall


                                                 Representative model: MTUBE-CB-2 (100m/roll)
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        8.54               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 3                                                    L              d                              3
 Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  D  H  Before Shrinkage (mm)  After Shrinkage (mm)  Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes

                                                                h

                                                                                   Material:  Body: Polyolefin
                                         Packing
                               2
                                                     I.D. D
                                                                  H
                                                                                         h
 Cable   Carriers  1Type   Specifications  Specification L  0.9±0.2  Wall Thickness   I.D. d  Wall Thickness   Carriers  Cable
                               0.6
                                                               0.10±0.03
                                                                            ≤0.40
 P.445                         0.8                   1.1±0.2   0.11±0.03    ≤0.50      0.20±0.10   P.445
                                                     1.5±0.2
                                1
                                                                            ≤0.65
                                                               0.12±0.03
 Machinery   Cables             2 3                  2.5±0.3   0.13±0.03    ≤1.00      0.22±0.10   Cables  Machinery
                                                                                       0.28±0.10
                                                                            ≤1.50
                                                               0.13±0.04
                                                     3.5±0.4
 P.455                          4       100 m/roll   4.5±0.4                ≤2.00      0.30±0.10   P.455
                                5                    5.5±0.4                ≤2.50
 Cables for   Signals  MTUBE-CB  6 7                 6.5±0.4   0.15±0.04    ≤3.00      0.32±0.10   Signals  Cables for
                                                     7.5±0.4
                                                                            ≤3.50
 P.461                          8                    8.5±0.5                ≤4.00                  P.461
 Heat Shrink   Tubes           10                   10.5±0.5                ≤4.50      0.35±0.10   Tubes  Heat Shrink
                                                     9.5±0.5
                                9
                                                                            ≤5.00
 P.468                         11                   11.5±0.5   0.18±0.04    ≤5.50                  P.468
                               12                   12.5±0.5                ≤6.00      0.40±0.10
                                         50 m/roll             0.20±0.05
 Fans                          15                   15.5±0.5                ≤7.50                   Fans
                               20                   20.5±0.5                ≤10.00
                                                               0.25±0.05               0.45±0.10
 P.480                         25                   25.5±0.5                ≤12.50                 P.480
 Network   Communication  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.  Communication  Network
                                    -
                    Part Number (1Type)
                                       2Specifications
          Example
                                            2
                       MTUBE-CB
                                    -
 P.484                                                                                             P.484
          How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website
 Switching   Hubs   Type  MTUBE-CB          Keyword  heat shrink tube               MISUMI         Hubs  Switching
                                                                                      Economy series
 P.489                                                                                             P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  470
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   470   471   472   473   474   475   476   477   478   479   480