Page 471 - MISUMI SINGAPORE Economy Series
P. 471

Economy Series   Product Overview   Cables for Sensor Signals, 30V Non Shielded
 Cables for Signals

                                                 Representative model: C-AVVR30-0.3-4-100 (100m/roll)

 Economy series   vs Standard Type                Save Up to     53%                 Shipping
                                                  vs Standard Type
 Saving
                                                                                        from
 up to
 Cables for Signals, 30V  53 %                         62.67               SGD 1 day

 Suitable for low voltage devices,               Volume Discount       1~9             10~
                                                      Quantity
                                                      Discount
                                                                     Unit Price
 sensors                                         E  Shipping days may differ by Quantity.  30%
          * The above is a 4-core cross-sectional view  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 Tough Sheath
 3  Thinner O.D.                                              Paper Tape                            3
 Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  Sensor Cable-Specific Core Wire Color  Twisted pair shielded type  Insulation  Copper Conductor  Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes




 against interference

 QProduct Features                PVC Sheath
 Cable   Carriers  Conductor  Sheath                                                               Carriers  Cable

 Stranded Conductor  O.D.  E  Cables for Signals                             Material:  Conductor Copper
 Max.
 P.445  99.99% Pure Copper  Ordinary PVC  25%  High strength PVC  E  100-meter whole roll   3Conductor   AWG  4  Sheath and Insulation PVC  P.445
 coating
 material
                                                                                        Reference
 Machinery   Cables  Composite Stranded  Conductivity   Low stretch rate and much filler  Smaller  High stretch rate and little filler  1Type  2Rated Voltage (V)  Cross Section  (AWG)  Number of   5Length  Core Wire  Cable O.D.  (kg/km)  Cables  Machinery
                  Part Number
                                                                                          Mass
                                                Size
 Ductility
                                                                       Structure
                                                                                 (mm)
                                                                 (m)
                                                       Cores
                                      (mm²)
                                                         3
                                                                                  2.6
                                                                                           10
 Small Diameter
 P.455  Conductor  Large Outer Diameter  MISUMI Economy  0.08  28  4              2.8      12      P.455
 Generic products  series                                6                        3.2      16
 on the market *
 Cables for   Signals  * Generic products on the market are similar products randomly purchased by our company from online or offline markets.  10  3.9  24  Signals  Cables for
                                                                                  3.2
                                                         2
                                                                                           14
                                                                                           21
                                                                                  3.5
 P.461  QProduct Type                  0.2       24      3 4 6                    3.3      17      P.461
                                                                                  4.1
                                                                                           29
 Heat Shrink   Tubes  Series  Non-Shielded  Shielded Twisted Pair  C-AVVR  30  10  100  Twisted  4.7  37  Tubes  Heat Shrink
                                                         8
                                                                                  5.2
                                                                                           47
                                                         2
                                                                                           18
                                                                                  3.4
 P.468                                                   14                       5.6      58      P.468
                                                         3                        3.6      22
 Fans  Product Picture                                   4 6                      3.8      26       Fans
                                                                                  4.1
                                                                                           31
                                       0.3       22
                                                         8                        4.4      37
 P.480                                                   10                       5.3      49      P.480
                                                                                  5.8
                                                                                           66
                                                         12
 Network   Communication  Core Number Range  2 to 20 Cores  2 to 20 Cores  Please order after selecting part number and parameters according to the selection steps 1 to 5.  7.1  102  Communication  Network
                                                         20
          Example
 P.484  Cross Section Range  0.08, 0.2, 0.3mm²  0.12, 0.2, 0.3mm²  Ordering  Part Number (1Type·2Rated Voltage)  - -  3Conductor Cross Section  - -  4Number of Cores  - -  5Length  P.484
                                                                                          100
                             C-AVVR30
                                                                              4
                                                          0.3
 Switching   Hubs  Product Features  OMRON sensor cable-specific color  Shielding + twisted pair against interference  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Hubs  Switching
                                             By
                     By
           on website
                                                                                    MISUMI
                          C-AVVR
                                                  sensor cable
                                                                                      Economy series
 P.489                                                                                             P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  466
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   466   467   468   469   470   471   472   473   474   475   476