Page 474 - MISUMI SINGAPORE Economy Series
P. 474

Heat Shrink Tubes Flame Retardant, Shrinkage2:1


                                                 Representative model: MTUBE-B-1 (100m/roll)
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        7.20               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    3                                               L              d                                                                                                                                       3
    Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  D  H  Before Shrinkage (mm)  After Shrinkage (mm)                                                          Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes

                                                              h

                                                                                   Material:  Body: Polyolefin
                                                 Packing
                                         3
                                                                      Wall
                                                                                         Wall
                                                            I.D. D
    Cable   Carriers  1Type   2Color  Specifications Specification L  0.9±0.2  Thickness H  I.D. d  Thickness h                                                                                           Carriers  Cable
                                         0.6
                                                                                       0.28±0.06
                                                                               ≤0.40
                                                                    0.15±0.03
   P.445                                 0.8               1.1±0.2  0.18±0.03  ≤0.50   0.30±0.06                                                                                                          P.445
                                                           1.5±0.2
                                          1
                                                                               ≤0.65
                                                                                       0.36±0.08
    Machinery   Cables                    2 3              2.5±0.2  0.20±0.04  ≤1.00   0.40±0.08                                                                                                          Cables  Machinery
                                                           3.5±0.2
                                                                               ≤1.50
   P.455                                  4      100 m/roll  4.7±0.2  0.25±0.04  ≤2.00  0.50±0.08                                                                                                         P.455
                                          5                5.5±0.2             ≤2.50
    Cables for   Signals  MTUBE  (Black)  6 7              6.5±0.2  0.28±0.04  ≤3.00   0.55±0.08                                                                                                          Signals  Cables for
                                B
                                                           7.5±0.3
                                                                               ≤3.50
                                T
   P.461                    (Transparent)  8               8.5±0.3             ≤4.00                                                                                                                      P.461
    Heat Shrink   Tubes                  10                10.5±0.3  0.30±0.05  ≤4.50  0.60±0.10                                                                                                          Tubes  Heat Shrink
                                                           9.5±0.3
                                          9
                                                                               ≤5.00
   P.468                                 11                11.5±0.3            ≤5.50                                                                                                                      P.468
                                         12                12.5±0.3            ≤6.00
                                                 50 m/roll
     Fans                                15                15.5±0.4  0.40±0.08  ≤7.50  0.75±0.10                                                                                                           Fans
                                         20                22.0±0.5            ≤10.00
   P.480  E T (transparent model) has no flame retardant function.  30  31.5±1.0  0.50±0.10  ≤15.00  0.95±0.10                                                                                            P.480
    Network   Communication  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                   Communication  Network
                                      2Color
                                             -
                                                3Specifications
                    Part Number (1Type)
                                    -
          Example
   P.484                MTUBE       -   B    -       1                                                                                                                                                    P.484
          How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website
    Switching   Hubs  Type  MTUBE           Keyword  heat shrink tube               MISUMI                                                                                                                Hubs  Switching
                                                                                      Economy series
   P.489                                                                                                                                                                                                  P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    469                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   469   470   471   472   473   474   475   476   477   478   479