Page 477 - MISUMI SINGAPORE Economy Series
P. 477

Heat Shrink Tubes 3:1 Thick Wall Adhesive Lined


                                                 Representative model: MTUBE-DB-3.2 (100m/roll)
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       29.08               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 3                                                   L              d                               3
 Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  D  H  Before Shrinkage (mm)  Material:  Body: Polyolefin   Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes


                                                               h
                                                                                Inner Layer: Hot Melt Adhesive
                                                                             After Shrinkage (mm)
                                         Packing
                               2
                                                     I.D. D
                                                                  H
                                                                                         h
 Cable   Carriers  1Type   Specifications  Specification L  2.00±0.20  Wall Thickness   I.D. d  Wall Thickness   Carriers  Cable
                               1.6
                                                                                       0.55±0.15
                                                                             0.7
                                                               0.30±0.10
 P.445                         2.4                  2.80±0.20  0.35±0.10     0.8       0.60±0.15   P.445
 Machinery   Cables                                                                                Cables  Machinery

 P.455                         3.2      100 m/roll  3.80±0.20  0.40±0.10     1.05      1.00±0.15   P.455
 Cables for   Signals          4.8                  5.30±0.20  0.45±0.10     1.6       1.10±0.15   Signals  Cables for



 P.461       MTUBE-DB          6.4                  7.30±0.30                2.1       1.15±0.15   P.461
 Heat Shrink   Tubes           7.9                  8.30±0.30  0.50±0.15     2.7       1.30±0.20   Tubes  Heat Shrink




 P.468                         9.5                 10.30±0.30  0.55±0.15     3.1       1.35±0.20   P.468
                                         50 m/roll
 Fans                          12.7                13.30±0.30  0.60±0.15     4.2       1.60±0.20    Fans


 P.480                                                                                             P.480
                               25.4      25 m/roll  26.00±0.50  0.75±0.18    8.4       2.05±0.25
 Network   Communication  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.  Communication  Network

          Example
                        MTUBE-DB
                                              3.2
 P.484    How to search  Part Number (1Type)  - -  2Specifications                                 P.484
 Switching   Hubs  on website  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Hubs  Switching
                     By
                                             By
                                                                                    MISUMI
                                                  heat shrink tube
                          MTUBE-DB
                                                                                      Economy series
 P.489                                                                                             P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  472
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   472   473   474   475   476   477   478   479   480   481   482