Page 481 - MISUMI SINGAPORE Economy Series
P. 481

Heat Shrink Tubes With 120°C  Heat Resistant, Shrinkage3:1 Thick Wall


                                                 Representative model: MTUBE-DBG-2.4 (100m/roll)
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                       31.82               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 3                                                   L              d                               3
 Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  D  H  h  Material:  Body: Polyolefin   Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes




                                                                                Inner Layer: Hot Melt Adhesive
                                                                             After Shrinkage (mm)
                                         Packing
                               2
                1Type      Specifications  Specification L  Before Shrinkage (mm)  I.D. d  Wall Thickness
                                                             Wall Thickness
                                                     I.D. D
                                                                                         h
                                                                  H
 Cable   Carriers              2.4                  2.80±0.20  0.35±0.10     0.8       0.60±0.15   Carriers  Cable
 P.445                                                                                             P.445
 Machinery   Cables            3.2                  3.80±0.20  0.40±0.10     1.05      1.00±0.15   Cables  Machinery


 P.455                         4.8       100 m/roll  5.30±0.20               1.6       1.10±0.15   P.455
                                                               0.45±0.10
 Cables for   Signals          6.4                  7.30±0.30                2.1       1.15±0.15   Signals  Cables for



 P.461       MTUBE-DBG         7.9                  8.30±0.30  0.50±0.15     2.7       1.30±0.20   P.461
 Heat Shrink   Tubes           9.5                  10.30±0.30  0.55±0.15    3.1       1.35±0.20   Tubes  Heat Shrink




 P.468                                                                                             P.468
                               12.7                 13.30±0.30  0.60±0.15    4.2       1.60±0.20
                                         50 m/roll
 Fans                          15.4                 16.40±0.40               5.1       1.75±0.25    Fans

                                                               0.65±0.18
 P.480                         19.1                 20.50±0.50               6.3       1.85±0.25   P.480
 Network   Communication  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.  Communication  Network



 P.484    Example    Part Number (1Type)  - -  2Specifications                                     P.484
                                              2.4
                        MTUBE-DBG
 Switching   Hubs  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand  Hubs  Switching
                                             By
           on website
                     By
                                                                                    MISUMI
                                                  heat resistant shrink tube
                          MTUBE-DBG
                                                                                      Economy series
 P.489                                                                                             P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  476
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   476   477   478   479   480   481   482   483   484   485   486