Page 479 - MISUMI SINGAPORE Economy Series
P. 479

Heat Shrink Tubes Printable, Shrinkage2:1


                                                 Representative model: MTUBE-YZ-6.4 (100m/roll)


                                                                                     Shipping
                                                       29.64               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
 3                                                   L              d                               3
 Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  D  H  h  Material:  Body: Polyolefin  Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes






                                                                             After Shrinkage (mm)
                                          Packing
                                 2
                1Type        Specifications  Specification L  Before Shrinkage (mm)  I.D. d  Wall Thickness
                                                              Wall Thickness
                                                      I.D. D
 Cable   Carriers                                                  H                      h        Carriers  Cable
                                2.4                    2.4                    1.2
 P.445                                                                                             P.445
 Machinery   Cables             3.2                    3.2      0.25±0.05     1.6      0.51±0.10   Cables  Machinery



 P.455                          4.8                    4.8                    2.4                  P.455
 Cables for   Signals  MTUBE-YZ  6.4      100 m/roll   6.4      0.28±0.05     3.2                  Signals  Cables for



 P.461                          9.5                    9.5                    4.8      0.64±0.10   P.461
 Heat Shrink   Tubes                                            0.30±0.07                          Tubes  Heat Shrink




 P.468                          12.7                   12.7                   6.4                  P.468
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
 Fans     Example    Part Number (1Type)  -  2Specifications                                        Fans
                        MTUBE-YZ      -       6.4
 P.480    How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.480
                                             By
           on website
                     By
                                                                                    MISUMI
                          MTUBE-YZ
                                                  heat shrink tube
 Network   Communication                                                              Economy series  Communication  Network
 P.484                                                                                             P.484
 Switching   Hubs                                                                                  Hubs  Switching


 P.489                                                                                             P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  474
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   474   475   476   477   478   479   480   481   482   483   484