Page 478 - MISUMI SINGAPORE Economy Series
P. 478

Heat Shrink Tubes 4:1 Thick Wall Adhesive Lined


                                                 Representative model: MTUBE-DB-4 (100m/roll)
                                                  Save Up to
                                                  vs Standard Type  30%              Shipping
                                                       43.24               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    3                                              L              d                                                                                                                                        3
    Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  D  H  h  Material:  Body: Polyolefin                                                                       Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes



                                                                                Inner Layer: Hot Melt Adhesive

                                                                             After Shrinkage (mm)
                                         Packing
                               2
                1Type      Specifications  Specification L  Before Shrinkage (mm)  I.D. d  Wall Thickness
                                                             Wall Thickness
                                                     I.D. D
                                                                  H
                                                                                         h
    Cable   Carriers            4                   4.30±0.20  0.40±0.10      1        1.10±0.15                                                                                                          Carriers  Cable
   P.445                                                                                                                                                                                                  P.445
                                6       100 m/roll  6.40±0.20  0.45±0.10     1.5       1.30±0.15
    Machinery   Cables          8                   8.30±0.30  0.50±0.15      2        1.35±0.20                                                                                                          Cables  Machinery

   P.455                                                                                                                                                                                                  P.455
                               12                  13.30±0.30  0.55±0.15      3        1.75±0.20
    Cables for   Signals  MTUBE-DB  16   50 m/roll  16.40±0.40  0.60±0.15     4        1.85±0.20                                                                                                          Signals  Cables for



   P.461                       20                  20.50±0.50  0.65±0.20      5        2.10±0.30                                                                                                          P.461
    Heat Shrink   Tubes        24        25 m/roll  26.00±0.50                6        2.20±0.30                                                                                                          Tubes  Heat Shrink




   P.468                       32                  32.80±1.00  0.75±0.20      8        2.60±0.30                                                                                                          P.468
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
     Fans  Example   Part Number (1Type)  -  2Specifications                                                                                                                                               Fans
                        MTUBE-DB      -       4
   P.480  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand                                                                   P.480
                     By
           on website
                                             By
                                                                                    MISUMI
                                                  heat shrink tube
                          MTUBE-DB
    Network   Communication                                                           Economy series                                                                                                      Communication  Network
   P.484                                                                                                                                                                                                  P.484
    Switching   Hubs                                                                                                                                                                                      Hubs  Switching


   P.489                                                                                                                                                                                                  P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    473                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   473   474   475   476   477   478   479   480   481   482   483