Page 486 - MISUMI SINGAPORE Economy Series
P. 486

DC24V Cooling Fans


           New                                   Representative model: E-1238D24-RF
          Products

                                                                                     Shipping
                                                        7.00               SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    3                                 A±0.5                                                                                                                                                                3
    Cable Carriers / Cables / Heat Shrink Tubes   Fans / Network USB Adapter / Switching Hubs  C±0.3  B±0.5                                                                                               Fans / Network USB Adapter / Switching Hubs  Cable Carriers / Cables / Heat Shrink Tubes









    Cable   Carriers     A±0.5  C±0.3                                                                                                                                                                     Carriers  Cable

                                                                            Lead Wire Equivalent to UL 1007
   P.445                                                                    PIN1: Black Lead Wire (-)                                                                                                     P.445
                                                                            PIN2: Red Lead Wire (+)
                                                                            Length: 300±10(mm)
    Machinery   Cables                                                      Material: PBT, Copper                                                                                                         Cables  Machinery
                                                                            Surface Treatment: Partially Tin Plated
   P.455                 Edge     Mounting    Rated   Operating   Maximum   Rated   Locking    Rated   Static   Stall   Reverse   Lock                                                                    P.455
                                                               Speed   Airflow
            Part Number  Length   Thickness  Hole   Voltage    Voltage   Withstand  Current    Current   RPM±10%  (CFM)  (mmH2O)  Noise    Function  Connection  Sensing
                                                                                  Lock
                                                                        Pressure
                               B
                                                 Voltage
                                           Range
                                  Distance
                                                                             (dBA)
                                                                                      Protection
                                                      (A)
    Cables for   Signals  E-1238D24-RF  120  38  105.25  (V)  (V)  (±10%)  (min)  95.17 5.58  41  Function  -                                                                                             Signals  Cables for
                                        (V)
                                                            (A)
                                                                                            Output
                          A
                                    C
                                                               2600
                                                      0.15
                                                          0.02
          E-1225D24-RF
                                   105
   P.461  E-1238D24-SRF  120  38  105.25              0.20  (Max)  3750  107.5  7.6  51.5  Provided  Provided                                                                                             P.461
                              25
                         120
                                                                                             -
          E-1225D24-SRF
                                                                                           Provided
                              25
                         120
                                   105
    Heat Shrink   Tubes  E-9238D24-RF  92  38  83  24  12~26  27  0.82  6500  52.5  24.24  65.6  Provided  -                                                                                              Tubes  Heat Shrink
                                                                    133
          E-9225D24-F
                                                               3000
                                                                             39.3
                                                                        3.67
                                   82
                         92
                              25
                                                      0.15
   P.468  E-8025D24-F    80   25  71.4                0.10  -  3600  45.5  5.8  37.5  -      -                                                                                                            P.468
          E-6025D24-F
                                                                    24.3
                                                                             37.7
                                                                         4.6
                                  50.2
                              25
                         60
                                                               4500
          E-4010D24-F    40   10  32.2                0.05     6600  7.2  3.5  33.6
     Fans  Ordering                                                                                                                                                                                        Fans
          Example    Part Number
                     E-1238D24-RF
   P.480                                                                                                                                                                                                  P.480
          How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website
    Network   Communication  Type  E-1238D24-RF  Keyword  cooling fan               MISUMI                                                                                                                Communication  Network
                                                                                      Economy series
   P.484                                                                                                                                                                                                  P.484
    Switching   Hubs                                                                                                                                                                                      Hubs  Switching
   P.489                                                                                                                                                                                                  P.489
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    481                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   481   482   483   484   485   486   487   488   489   490   491