Page 817 - MISUMI SINGAPORE Economy Series
P. 817

Specification Table
                  No.                  60-50                 60-75                 60-100
               Feed Screw                              Ball Screw φ6, Lead 1mm
                 Guide                                 Curved cross roller guide
                      Type                         2-Phase Stepper Motor 1.3A / Phase
            Motor
                    Step Angle                                1.8°
          Resolution  Upper axis      ≈0.0052°              ≈0.0036°              ≈0.0027°
            (Pulse)  Lower axis       ≈0.0036°              ≈0.0027°              ≈0.0022°
                   Power Voltage                           DC12~50V
                   Output Current                           0.1~2.2A
            Driver
                   Pulse Signal Voltage                      5~24V
                    Subdivision                            200~51200                                9
                    Part Number                       HR10A-10R-12P (HIROSE)
          Connector
                   Receiving Side Part Number         HR10A-10P-12S (HIROSE)
                    Limit Sensor                            Provided                               Screws / Positioning Stages  Locating Pins / Bushings / Clamping
                   Origin Sensor                            Provided
            Sensor   Power Voltage                         DC24V±10%
           Substrate  Sensor Type                Photomicro Sensor EE-SX4320 (OMRON)
                   Control Output                     NPN Open Collector Output
                    Output Logic          When detecting (shading): output transistor OFF (non-conductive)  Pins  Locating
          Connector Pin Configuration     Connecting Diagram
                                                                                                   P.745
                                                                         Sensor Substrate
              1          10                                               Vin   Vout
                                           Foot Position  Signal Definition           CW           Locating Pins  Bushings for
              2          9                  1  Power Supply 24V           GND
                                            2  CW Reverse (Rear) Limit                ORG
              3          8                  3  CCW Positive (Front) Limit
                                            4   Power Supply 0V                                    P.749
                                            5      Origin                             CCW
                                            6       A+        Black
              11         7                  7       A-        Green        MOTOR                   Bolts  Adjusting
              4          12                 8       B+        Red
                                            9       B-        Blue
              5          6                  10     Spare                                           P.753
                                            11     Spare
                                            12   GND (ground)                                      Screws  Clamp



                                                                                                   P.760




                                                                                                   Pushers
                                                                                                     Urethane
                                                                                                   P.763


                                                                                                   Heads
                                                                                                     Micrometer
                                                                                                   P.767
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-GMPWG           Keyword  goniometer stage               MISUMI         Positioning Stages  Motorized
                                                                                      Economy series
                                                                                                   P.769
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  812
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   812   813   814   815   816   817   818   819   820   821   822