Page 822 - MISUMI SINGAPORE Economy Series
P. 822

Economy Series     Product Overview                                                                  Product Overview                                                        Economy Series
           Ball Plungers                                                                                                                                                                  Ball Plungers



                                                                                                                QDifference between MISUMI Economy series ball plungers and generic products on the market
                                                                                 vs Standard Type
            Economy series                                                        Saving                        · For MISUMI Economy series ball plungers (except galvanized), the body, ball and spring are made of high-quality stainless
                                                                                     up to
                                                                                                                 steel without painting and coloring, are suitable for medical, electronic and other equipment with high surface requirements.
            Ball Plungers                                                         80 %                                           MISUMI standard product  MISUMI Economy series    Generic products on the market*
                                                                                                                                   Japanese Material SUS304
                                                                                                                                                                                        Carbon Steel
            · Mainly stainless steel                                                                                Body Material  Japanese Material SUS440C  High Quality Stainless Steel SUS304  Carbon Steel
                                                                                                                                                         High Quality Stainless Steel SUS304
            · Two types available:                                                                                  Ball Material         POM                      POM                     Nylon
             stainless steel ball /                                                                                Spring Material  Japanese Material SUS631J1  High Quality Stainless Steel SUS304  Carbon Steel
             resin ball                                                                                           Length Tolerance       -0.5~0                   -0.8~0                Not guaranteed
            · No painting and                                                                                   QQuality
             coloring at the                                                                                    · Corrosion resistance: MISUMI Economy series adopt high quality 304 stainless steel with excellent anti-rust performance.
             bottom                                                                                                     Generic products on the market*                MISUMI Economy series



   10     QProduct Categories

                                                                                   Feature
    Plungers /    Toggle Clamps  Type  MISUMI Economy series  Feature  Type  MISUMI Economy series  Main Body Material S45C   · Metal ball, threaded part: MISUMI Economy series are finely machined without burrs or notches.

                                                                                                                 Generic products on the market* The steel ball is easy to fall off due to residual cutting burr and occasional
                                                      White Zinc
          Standard
                                   Universal Ball Plunger
                                                                                White Zinc Plating
                                                       Plating
            Type
                                                                               Cost effective option             notch, and the thread is damaged and cannot be assembled.
                                                                                                                        Generic products on the market*                MISUMI Economy series
    Ball    Plungers
                                  Compared with standard
           Short                 products, 30% reduction in   Press Fit       No threaded hole required
                                                                                  Short and light
   P.817    Type                     overall length     Type                      Easy to install                                                                                Partial Detailed Drawing
                                                                                                                  Cutting burrs, easily
    Spring   Plungers                                                                                            causing fall-off of steel ball  Broken and damaged threads,
                                                                                                                                  frequently failing to assemble
   P.826    Long                   The long type can be   With               The thickness of the plunger       · Resin ball
            Type                 mounted on the long board.  Flange           from the plate can be fixed               Generic products on the market*                MISUMI Economy series
                                                                                  with a flange.
    Index   Plungers

                                                                                                                                                                               for 520,500 times, the resin
                                                                                                                                184,500 times, the resin ball is
   P.830                                                                                                                        When the ball is compressed for                When the ball is compressed
                                  Main Body Material S45C                     Pin-shaped front section                          severely worn and obvious                      ball is plainly polished and
          Black Zinc                Black Zinc Plating   Spring                Can be used to eject                             grooves appear.                                slightly worn.
    Toggle   Clamps  Plating       Cost effective option  Plungers             workpieces or stoppers                                  (Side shot under the microscope)             (Front shot under the microscope)
                                                                                                                · Load, stroke: The spring of MISUMI Economy series is designed according to the specifications and characteristics
   P.840                                                                                                         of each type of ball plunger, and the high-precision spring is used to ensure load, stroke and accurate positioning.
           * There are relatively few load types of generic products on the   MISUMI Economy series
            market, mainly light load.                                                                              Quality
           MISUMI Economy series ball plungers have a variety of load   Load Range  Load Type
           types, and the load can be selected from 3~110N.    3~7N              Ultra Light Load
           The same size can be divided into ultra light load, light load and   5~50N  Light Load
           heavy load types to meet different installation and use                                                                                Plungers
           requirements. (Taking the common standard type as an example)  20~110N  Heavy Load

          * Generic products on the market are similar products randomly purchased by our company from online or offline markets                           Used for fixture positioning  Used for indexing
                                                                                                                * Generic products on the market are similar products randomly purchased by our company from online or offline markets
    817
   817   818   819   820   821   822   823   824   825   826   827