Page 820 - MISUMI SINGAPORE Economy Series
P. 820

Sheet Metal Bending Fixture                                                                                                                                         Reference price



         Application Industries: Automotive Part  Electronic & Electrical

         This figure shows a simple sheet metal bending fixture composed of toggle clamps and
         index plungers, with simple structure and easy operation.
         By selecting different toggle clamps, combined with index plungers and other positioning                                                    49.26 SGD/set
         and clamping products, functional tooling positioning fixtures can be built for different
         purposes.



                                                            01 Index Plunger × 1  02 Ball Plunger × 2



















                                                                                                                    01 Index Plunger × 1 P.834                02 Ball Plunger × 2           P.824


                                                                                                                                      Locking Mechanism Reset Type                 O.D. M3
                                                                                                                                      Surface Treatment Blackening                 Stroke 0.6mm
                                                                                                                                      Thread O.D. M10                              C-PFPPN3-20P
                                                                                                                                      C-PMXSB10

                                                                                                                                                 3.02                                      9.68

                                                                                                                                                  SGD/pcs                                  SGD/pack
                                                                                                                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                        1          3.02           3.02            1          9.68           9.68
                                                                                                                       50          2.57         128.50           30          6.78         203.40


                                                                                                                    03 Linear Guide × 2 P.311                 04 Toggle Clamp × 2 P.852

                                                                                                                                         Nominal Model 7                           Side Push Type 450N
                                                                                                                                         Length 55mm                               C-LD-301AM
                                                                                                                                         E-GMLG7-55


                                                                                                                                               14.98                                       3.30
       04 Toggle Clamp × 2  03 Linear Guide × 2
                                                                                                                                                  SGD/pcs                                   SGD/pcs
                                                                                                                      Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                        1          14.98         14.98            1          3.30             3.30
                                                                                                                       10          11.99        119.90           50          2.81         140.50
                                                                                                                   * All products prices are without tax. For prices reference, please visit MISUMI official website.
    815                                                                                                            * The reference price is estimated based on the quantity or approximate length of the product used in the example and is not
                                                                                                                    calculated using the price for the minimum order quantity.
   815   816   817   818   819   820   821   822   823   824   825