Page 816 - MISUMI SINGAPORE Economy Series
P. 816

2-Axis Motorized Goniometer Stages Ball Screw Type


           New                                   Representative model: E-GMPWG60-50-L-A-2
          Products
                                                  Save Up to
                                                  vs Standard Type  53%              Shipping
                                                                                        from
                                                  2,472.50 SGD 8 days

                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material
    9      Aluminum alloy  Surface Treatment
                     Black Anodized
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  2-φ3H7 Depth 4  59.5  3H7 Depth 3
                E-GMPWG


                   4-M4 Depth 6


    Locating   Pins                      32  50  60  (134.5)  1  32


                                                           φ3H7 Depth 2
   P.745                59.5  (136.5)  50  11.5  9.5                (Bottom Diagram)
                                 60
    Bushings for   Locating Pins  E-GMPWG60-50  E-GMPWG60-75          E-GMPWG60-100



   P.749                                                                            Center of Rotation
                                                        Center of Rotation
    Adjusting   Bolts      Center of Rotation



   P.753                                                        75                           100
                                    50
    Clamp   Screws

                                    50                          50                           50
   P.760                          4                            4                            4
    Urethane    Pushers  #50    φ8 Counterbored Hole  #50   φ8 Counterbored Hole  #50   φ8 Counterbored Hole
                                                              3.7
                                                                                           3.7
                                 3.7
                                                            4-4.5 Through hole,
                                                                                         4-4.5 Through hole,
                                4-4.5 Through hole,
                                                        Mechanical Specification
   P.763     Part Number   3Sensor              Stage   Travel   Load   Height of   Maximum Speed    Accuracy Specification
                                                                                   One-Way  Repetitive
    Micrometer   Heads  1Type  2No.   Position  4Driver 5Cable  Surface   Distance (°)   Capacity    Rotation  Weight     Upper / Lower   Positioning   Positioning
                                                                            (°/sec)
                                                      Upper /
                                                                Center
                                                                       (kg)
                                                                                   Accuracy
                                                            (N)
                                                                                         Accuracy
                                                (mm)
                                                                 (mm)
                                                    Lower Axis
                                                                            Axis
                                                    ±9°/±5.5°
                             L
                                           2
   P.767   E-GMPWG   60-50  (forward)  A  (2m cable)  60×60 ±5.5°/±5°  49  50±0.2  1.0  10.5/7  Within   Within
                     60-75
                                                                            7/5.5
                                                                75±0.2
                             R
                                           4
    Motorized   Positioning Stages  60-100  (reverse)  (4m cable)  ±5°/±4°  100±0.2  5.5/4.5  0.08°  ±0.01°
   P.769  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 5.
          Example  Part Number (1Type · 2No.) - 3Sensor Position -  4Driver  -  5Cable
                       E-GMPWG60-50     -      L       -   A    -   2
                  * The position of the sensor cover is L in the figure above.
    811
   811   812   813   814   815   816   817   818   819   820   821