Page 814 - MISUMI SINGAPORE Economy Series
P. 814

1-Axis Motorized Goniometer Stages Ball Screw Type


           New                                   Representative model: E-GMPG60-50-L-A-2
          Products
                                                  Save Up to
                                                  vs Standard Type  53%              Shipping
                                                                                        from
                                                  1,236.40 SGD 8 days

                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material
    9      Aluminum alloy  Surface Treatment  4-M4 Depth 6
                     Black Anodized
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  50  11.5  60  (72)  50  32  3H7 Depth 3
                E-GMPG

                                                               1



    Locating   Pins  2-φ3H7 Depth 4  32             4  4-4.5 Through hole,   φ3H7 Depth 2
                                 50
                                                       φ8 Counterbored Hole
                     59.5
                          (134.5)  60  9.5
   P.745        E-GMPG60-50                           E-GMPG60-75
    Bushings for   Locating Pins  Center of Rotation            Center of Rotation



   P.749
                                                                                     75
    Adjusting   Bolts                          50



   P.753                                       25                                    25
                                                                                    4 3.7
                                     50
                                                                          50
                                              3.7
    Clamp   Screws  E-GMPG60-100                    E-GMPG60-125  Center of Rotation
   P.760
                           Center of Rotation
    Urethane    Pushers



   P.763                                       100                                   125
    Micrometer   Heads




   P.767                                       25                                    25
    Motorized   Positioning Stages   50       3.7                         50       3.7


   P.769
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-GMPG            Keyword  goniometer stage               MISUMI
                                                                                      Economy series
    809
   809   810   811   812   813   814   815   816   817   818   819