Page 810 - MISUMI SINGAPORE Economy Series
P. 810

Motorized Rotary Stages Worm Gear Type


           New                                   Representative model: E-RMPG60-A-2
          Products
                                                  Save Up to
                                                  vs Standard Type  48%              Shipping
                                                     838.90                SGD 8 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material
    9      Aluminum alloy  Surface Treatment  E-RMPG60            E-RMPG80
                     Black Anodized
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  3-φ3.4 Through,  16 16 (100)  φ8 Counterbored Hole  25 16 16 25 (129.5)  φ8 Counterbored Hole  35 25 80 25 35 (140) 2-φ3H7 Depth 4
             E-RMPG40
                                                     60
                                                                                      Through φ25
                                                                    3-φ4.5 Through,
                                                                                       12-M4 Depth 8
                                                                                20 20
                                         3-φ4.5 Through,
                                                      20
                                                    20
                       4.5
                           40
             φ6 Counterbored Hole
                       16 55  16  10  10  10 10  77  25  25  20  20  16  16  90  35  35  25  25  20  20  16  16
                    58
    Locating   Pins  Through φ6  φ39  8-M2 Depth 4  φ25 Through  φ60  2-φ3H7 Depth 3  φ79
                                             8-M3 Depth 5
   P.745               35                       35                         40
    Bushings for   Locating Pins                 3(H7) Depth 3              3(H7) Depth 4
   P.749                                                                                φ3H7 Depth 4
                                                         φ3H7 Depth 3          1
                                                  1
    Adjusting   Bolts  E-RMPG100  (158.5)           16 16                 (174.5)  16 16
                                                      E-RMPG120
                                100                                   50  120  50
   P.753                      45  45                    3-φ6.6 Through,   35  35
                3-φ4.5 Through,  30  30  2-φ3H7 Depth 4  φ11 Counterbored Hole  25  25
            φ8 Counterbored Hole  16  16  8-M4 Depth 8
    Clamp   Screws     45  30  25     4-M3 Depth 6              50  35  25
                                      Through φ25
                     110  25  16  16                           122  25
   P.760               45  30                                   50  35
    Urethane    Pushers        * Diameters of 4 holes are reduced to φ25.  2-φ3H7 Depth 4
                                                            8-M4 Depth 8
                                                           Through φ25

   P.763                       φ99                                      φ119
                         45                                      45
    Micrometer   Heads



   P.767                  3(H7) Depth 4                           3(H7) Depth 4
    Motorized   Positioning Stages  1  φ3H7 Depth 4                  1            φ3H7 Depth 4

                                 25
                               25
   P.769  * This positioning stage is suitable for large angle and 360° continuous rotation.  35  35
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-RMPG            Keyword  rotary stage
    805                                                                               Economy series
   805   806   807   808   809   810   811   812   813   814   815