Page 811 - MISUMI SINGAPORE Economy Series
P. 811

Part Number                   Mechanical Specification  Accuracy Specification  Sensor
                        3Driver  4Cable  Stage   Travel   Load   Weight   Maximum  One-Way  Repetitive   Parallelism   Limit    Origin
            1Type  2No.               Surface  Distance   Capacity    (kg)  Speed   Positioning   Positioning    (μm)  Sensor  Sensor
                                       (mm)  (°)  (N)     (°/sec)  Accuracy  Accuracy     (ORG1)
                    40                 φ39       29.4  0.5  25
                                 2
                    60                 φ60       39.2  0.9  15
                               (2m cable)
                                                                        Within
           E-RMPG   80    A            φ79  360  39.2  1.1  15   Within   ±0.08°  Within   None  Provided
                                                                 0.15°
                                                                                50
                                 4
                    100        (4m cable)  φ99   196  1.9   25
                    120                φ119      196  2.2   25
                                                                                                    9
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example  Part Number (1Type · 2No.)  -  3Driver  -  4Cable
                         E-RMPG40       -   A    -    2
          Specification Table                                                                      Screws / Positioning Stages  Locating Pins / Bushings / Clamping
                   No.              40            60           80          100          120
               Reduction ratio      1/120        1/180        1/180        1/120        1/120
                 Bearing                               Deep groove ball bearing
                               2-Phase Standard Stepper   2-Phase High Torque Stepper Motor   2-Phase Standard Stepper  2-Phase Standard Stepper
                       Type
            Motor                Motor 1.3A / Phase   1.3A / Phase      Motor 2.0A / Phase  Motor 2.0A / Phase  Pins  Locating
                     Step Angle                               1.8°
            Resolution (Pulse) Full  ≈0.015°    ≈0.01°       ≈0.01°       ≈0.015°      ≈0.015°
                                                                                                   P.745
                    Power Voltage                           DC12~50V
                   Output Current                            0.1~2.2A
            Driver                                                                                 Locating Pins  Bushings for
                   Pulse Signal Voltage                      5~24V
                     Subdivision                            200~51200
                                                                                                   P.749
                    Part Number                        HR10A-10R-12P (HIROSE)
          Connector
                   Receiving Side Part Number          HR10A-10P-12S (HIROSE)
                    Limit Sensor                              None                                 Bolts  Adjusting
                    Origin Sensor                            Provided
            Sensor   Power Voltage                         DC24V±10%                               P.753
           Substrate  Sensor Type                 Photomicro Sensor EE-SX4320 (OMRON)
                   Control Output                      NPN Open Collector Output                   Screws  Clamp
                    Output Logic           When detecting (shading): output transistor OFF (non-conductive)
          Connector Pin Configuration     Connecting Diagram                                       P.760
                                                                         Sensor Substrate
              1          10                                               Vin   Vout
                                           Foot Position  Signal Definition
              2          9                  1   Power Supply 24V          GND                      Pushers  Urethane
                                            2      Spare
              3          8                  3      Spare                              ORG
                                            4   Power Supply 0V                                    P.763
                                            5      Origin
                                            6       A+        Black
              11         7                  7       A-        Green
                                            8       B+        Red          MOTOR                   Heads  Micrometer
              4          12
                                            9       B-        Blue
              5          6                  10     Spare
                                            11     Spare                                           P.767
                                            12   GND (ground)                                      Positioning Stages  Motorized


                                                                                                   P.769
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  806
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   806   807   808   809   810   811   812   813   814   815   816