Page 809 - MISUMI SINGAPORE Economy Series
P. 809

Part Number                          Mechanical Specification    Accuracy Specification
                           3Driver  4Cable  Stage   Travel   Load   Weight    Maximum  One-Way  Repetitive   Parallelism
            1Type    2No.                 Surface  Distance   Capacity    (kg)  Speed   Positioning   Positioning    (μm)
                                           (mm)    (°)   (N)          (°/sec)  Accuracy  Accuracy
                      40                   φ40    ±12.3  39.2   0.5    28
                                     2
                      60          (2m cable)  φ59  ±12   58.8   0.7    24
           E-RMBG     80     A             φ80    ±12    78.4   1.4    16    Within   Within   Within
                                                                             0.08°
                                                                                    ±0.01°
                                                                                            50
                                     4
                     100          (4m cable)  φ100  ±12.5  98   1.8    12
                     120                   φ120   ±12   117.6   2.3    12
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example  Part Number (1Type · 2No.)  -  3Driver  -  4Cable                                9
                         E-RMBG40       -   A    -    2
          Specification Table
                   No.              40            60           80          100          120
                Feed Screw                             Ball Screw φ6, Lead 1mm                     Screws / Positioning Stages  Locating Pins / Bushings / Clamping
                 Bearing                               Angular contact ball bearing
                       Type         2-Phase Standard Stepper Motor 1.3A / Phase  2-Phase High Torque Stepper Motor 1.3A / Phase
            Motor
                     Step Angle                               1.8°
            Resolution (Pulse) Full  ≈0.0136°  ≈0.0119°      ≈0.0080°     ≈0.0064°     ≈0.0052°
                    Power Voltage                           DC12~50V                               Pins  Locating
                   Output Current                            0.1~2.2A
            Driver
                   Pulse Signal Voltage                      5~24V                                 P.745
                     Subdivision                            200~51200
                    Part Number                        HR10A-10R-12P (HIROSE)
          Connector
                   Receiving Side Part Number          HR10A-10P-12S (HIROSE)                      Locating Pins  Bushings for
                    Limit Sensor                             Provided
                    Origin Sensor                            Provided                              P.749
            Sensor   Power Voltage                         DC24V±10%
           Substrate  Sensor Type                 Photomicro Sensor EE-SX4320 (OMRON)
                   Control Output                      NPN Open Collector Output                   Bolts  Adjusting
                    Output Logic           When detecting (shading): output transistor OFF (non-conductive)
          Connector Pin Configuration     Connecting Diagram                                       P.753

                                                                         Sensor Substrate
              1          10                                               Vin   Vout               Screws  Clamp
                                           Foot Position  Signal Definition           CW
              2          9                  1  Power Supply 24V           GND
                                            2  CW Reverse (Rear) Limit                ORG          P.760
              3          8                  3  CCW Positive (Front) Limit
                                            4   Power Supply 0V
                                            5      Origin                             CCW
                                            6       A+        Black                                Pushers  Urethane
              11         7                  7       A-        Green        MOTOR
              4          12                 8       B+        Red
                                            9       B-        Blue                                 P.763
              5          6                  10     Spare
                                            11     Spare
                                            12   GND (ground)                                      Heads  Micrometer
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-RMBG            Keyword  rotary stage                   MISUMI         P.767
                                                                                      Economy series  Positioning Stages  Motorized



                                                                                                   P.769
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  804
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   804   805   806   807   808   809   810   811   812   813   814