Page 815 - MISUMI SINGAPORE Economy Series
P. 815

Part Number                           Mechanical Specification  Accuracy Specification  Sensor
                         3Sensor   4Driver 5Cable  Stage  Travel   Load   Height of   Maximum  One-Way  Repetitive   Origin
                                                                                        Limit
            1Type   2No.   Position           Surface  Distance   Capacity   Rotation   Weight    Speed   Positioning   Positioning   Sensor  Sensor
                                                                  (kg)
                                              (mm)  (°)  (N)  Center (mm)  (°/sec)  Accuracy  Accuracy  (ORG1)
                    60-50                          ±9       50±0.2    10.5
                           L             2
                    60-75                          ±5.5     75±0.2     7
                                                                                  Within
           E-GMPG        (forward)  A  (2m cable)  60×60  49      0.5      Within   ±0.01°  Provided Provided
                                                                           0.08°
                                         4
                           R
                   60-100  (reverse)  (4m cable)   ±5      100±0.2    5.5
                   60-125                          ±4      125±0.2    4.5
                  Please order after selecting part number and parameters according to the selection steps 1 to 5.
          Ordering
          Example  Part Number (1Type · 2No.)  - 3Sensor Position -  4Driver  -  5Cable             9
                        E-GMPG60-50     -       L      -    A    -    2
                  * The position of the sensor cover is L in the figure above.
          Specification Table
                   No.               60-50           60-75           60-100           60-125       Screws / Positioning Stages  Locating Pins / Bushings / Clamping
                Feed Screw                             Ball Screw φ6, Lead 1mm
                  Guide                                Curved cross roller guide
                       Type                        2-Phase Stepper Motor 1.3A / Phase
            Motor
                     Step Angle                               1.8°
            Resolution (Pulse) Full  ≈0.0052°       ≈0.0036°        ≈0.0027°         ≈0.0022°      Pins  Locating
                   Power Voltage                            DC12~50V
                   Output Current                           0.1~2.2A                               P.745
            Driver
                   Pulse Signal Voltage                      5~24V
                    Subdivision                             200~51200                              Locating Pins
                    Part Number                       HR10A-10R-12P (HIROSE)                         Bushings for
          Connector
                   Receiving Side Part Number         HR10A-10P-12S (HIROSE)
                                                                                                   P.749
                    Limit Sensor                            Provided
                    Origin Sensor                           Provided
            Sensor   Power Voltage                         DC24V±10%                               Bolts  Adjusting
           Substrate  Sensor Type                 Photomicro Sensor EE-SX4320 (OMRON)
                   Control Output                     NPN Open Collector Output                    P.753
                    Output Logic          When detecting (shading): output transistor OFF (non-conductive)
          Connector Pin Configuration     Connecting Diagram                                       Screws  Clamp
                                                                         Sensor Substrate
                                                                                                   P.760
              1          10                                               Vin   Vout
                                           Foot Position  Signal Definition           CW
              2          9                  1   Power Supply 24V          GND
                                            2  CW Reverse (Rear) Limit                ORG          Pushers
              3          8                  3  CCW Positive (Front) Limit                            Urethane
                                            4   Power Supply 0V
                                            5      Origin                             CCW
                                            6       A+        Black                                P.763
              11         7                  7       A-        Green        MOTOR
              4          12                 8       B+        Red
                                            9       B-        Blue                                 Heads  Micrometer
              5          6                  10     Spare
                                            11     Spare
                                            12   GND (ground)                                      P.767



                                                                                                     Motorized
                                                                                                   Positioning Stages
                                                                                                   P.769
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  810
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   810   811   812   813   814   815   816   817   818   819   820