Page 821 - MISUMI SINGAPORE Economy Series
P. 821

Sheet Metal Bending Fixture                                          Reference price



 Application Industries: Automotive Part  Electronic & Electrical

 This figure shows a simple sheet metal bending fixture composed of toggle clamps and
 index plungers, with simple structure and easy operation.
 By selecting different toggle clamps, combined with index plungers and other positioning   49.26 SGD/set
 and clamping products, functional tooling positioning fixtures can be built for different
 purposes.



 01 Index Plunger × 1  02 Ball Plunger × 2



















            01 Index Plunger × 1 P.834                02 Ball Plunger × 2            P.824


                               Locking Mechanism Reset Type                 O.D. M3
                               Surface Treatment Blackening                 Stroke 0.6mm
                               Thread O.D. M10                              C-PFPPN3-20P
                               C-PMXSB10

                                          3.02                                      9.68

                                           SGD/pcs                                  SGD/pack
               Quantity    Unit price    Total price     Quantity    Unit price    Total price
                 1          3.02           3.02            1          9.68           9.68
                50          2.57         128.50           30          6.78         203.40


            03 Linear Guide × 2 P.311                 04 Toggle Clamp × 2 P.852

                                  Nominal Model 7                           Side Push Type 450N
                                  Length 55mm                               C-LD-301AM
                                  E-GMLG7-55


                                        14.98                                       3.30
 04 Toggle Clamp × 2  03 Linear Guide × 2
                                           SGD/pcs                                  SGD/pcs
               Quantity    Unit price    Total price     Quantity    Unit price    Total price
                 1          14.98         14.98            1          3.30             3.30
                10          11.99        119.90           50          2.81         140.50
            * All products prices are without tax. For prices reference, please visit MISUMI official website.
            * The reference price is estimated based on the quantity or approximate length of the product used in the example and is not   816
             calculated using the price for the minimum order quantity.
   816   817   818   819   820   821   822   823   824   825   826